(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rubber buffer with a high shock absorbing property.
[Features]
· Because the shock at the time of contact is soft, and the spring constant increases with the deflection value, smooth absorption and relaxation of large impact force can be realized.
· Withstands large load deformation and there is almost no wear of material. In addition, it does not generate noise at the time of contact.
· Installation is very simple and no maintenance is required.
[Applications]
· Ideal for shock-absorbing stoppers for cranes and platform trucks.
Part Number |
---|
KJ-40 |
KJ-50 |
KJ-63 |
KJ-80 |
KJ-100 |
KJ-125 |
KJ-160 |
KJ-200 |
KJ-250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Height H (mm) | Hardness (Shore A) | External shape A (mm) | Outer Diameter D (φ) | Hole diameter d (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 667.00 ฿ 298.08 | STOPPEER | 1 Piece(s) | Same day | 10 | 35 | 65 | 55 | 40 | 6.5 | ||
฿ 722.58 | STOPPEER | 1 Piece(s) | Same day | 10 | 44.5 | 65 | 65 | 50 | 9 | ||
฿ 1,372.33 | STOPPEER | 1 Piece(s) | 5 Day(s) | 10 | 54.5 | 65 | 80 | 63 | 9 | ||
฿ 1,803.58 | STOPPEER | 1 Piece(s) | 5 Day(s) | 10 | 69 | 65 | 100 | 80 | 9 | ||
฿ 3,216.17 ฿ 1,396.14 | STOPPEER | 1 Piece(s) | Same day | 10 | 88 | 65 | 125 | 100 | 13 | ||
฿ 4,531.00 | STOPPEER | 1 Piece(s) | 5 Day(s) | 10 | 108 | 65 | 160 | 125 | 17 | ||
฿ 8,142.00 | STOPPEER | 1 Piece(s) | 9 Day(s) | 10 | 135 | 65 | 200 | 160 | 17 | ||
฿ 15,902.58 | STOPPEER | 1 Piece(s) | 5 Day(s) | 10 | 172 | 70 | 256 | 200 | 22 | ||
฿ 17,608.95 | STOPPEER | 1 Piece(s) | 9 Day(s) | 10 | 216 | 70 | 321 | 250 | 22 |
Loading...
Types | Anti-vibration Rubber | Application | Cushion / Vibration Damping Proofing / Buffer | Usage Characteristic | Standard |
---|---|---|---|---|---|
Types of connection | Round hole | Types of Anti vibration Rubber | Others | Materials of Vibration Proofer | Natural Rubber |
Color | Black | Ambient Operating Temperature(℃) | ~50 |
How can we improve?
How can we improve?