1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KMG Series (All Gas Model) (KMG70-50)

KYB GAS SPRINGS-ALL GAS(KMG)

KMG Series (All Gas Model) (KMG70-50)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Standard product of all gas model (with cylinder external diameter of 22 mm, piston rod diameter of 10 mm).

Part Number
KMG70-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke S
(mm)
Fa
(N)
Fb
(N)
Min. Length Lmin
(mm)
Max. Length Lmax
(mm)

฿ 1,718.91

KYB GAS SPRINGS-ALL GAS(KMG) 1 Piece(s) 8 Day(s) 70490624195265

Loading...

  1. 1

Basic Information

Types Gas Springs The type (structure) of gas spring Mounting Direction Fixed (All Gas) Type Rad Material Steel
Rod Diameter d(Ø) 10 Application Industrial Equipment / OA equipment / Medical Equipment / Manufacturing machinery / General Furniture Operating Environment Indoors
Rod End Shape Type C Cylinder End Shape Type C Material of cylinder Steel
Mounting Direction 60° Cylinder Outer Diameter D(Ø) 22 Operating Temperature Range(°C) -20::80
Main Body Color Black