(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- General-Purpose Series shock absorber, M25 Standard KBM11-25 from KYB.
- Can select both with cap and without cap.
- For shock absorber with cap, “C” is indicated at the end of part No.
- Maximum absorber energy (J): 80
- Maximum stroke (mm): 25 mm
- Maximum cycles per minute: 15 or less
- Operating Environment Temperature: -10 to 80℃
- Piston rod return force (N): 19.6 (Extended) to 31.4 (Compressed)
- Piston rod return time (sec): 0.5 or less
Part Number |
---|
KBM11-25-6C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 7,383.88 | MINIBULLERS(KBM) | 1 Piece(s) | Same day |
Loading...
Main Body/Related Parts | Main Body | Performance Adjustment | Fixed Type | Stroke S(mm) | 25 |
---|---|---|---|---|---|
Mounting Screw Diameter | M25 | Nominal Mounting Screw [M] | 25 | Absorbed Energy E(J) | 80 |
Orifice Structure | Multi-Orifice Type | Operating Environment | Standard | Body Material | Steel |
Max. Collision Velocity(m/s) | 1.2 | Full length Lmax(mm) | 128.5 | Equivalent Collision Mass(kgf) | 110 |
Average Drag(N) | 3240 | Piston Rod Return Force (N)(N) | 31.4 | Usage Frequency (Times per Minute)(cycle/min) | 15 |
O.D. D(Ø) | 37 | Allowable Eccentricity Angle θ(deg) | 1 | Absorbed amount of energy per minute(J/min) | 1200 |
Ambient Operating Temperature Range(°C) | -10::80 | Tip caps | Provided | Pitch(mm) | 2.0 |
Piston Diameter(mm) | 11 |
Please check the type/dimensions/specifications of the part KBM11-25-6C in the General-Purpose Series, M25 Standard KBM11-25 series.
How can we improve?
How can we improve?