(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal in places where large strokes are not practical.
Part Number |
---|
KBM8-10-5C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,903.22 ฿ 1,552.64 | MINIBULLERS(KBM) | 1 Piece(s) | Same day |
Loading...
Main Body/Related Parts | Main Body | Performance Adjustment | Fixed Type | Stroke S(mm) | 10 |
---|---|---|---|---|---|
Mounting Screw Diameter | M12 | Nominal Mounting Screw [M] | 12 | Absorbed Energy E(J) | 4.9 |
Orifice Structure | Multi-Orifice Type | Operating Environment | Standard | Body Material | Aluminum |
Max. Collision Velocity(m/s) | 0.6 | Full length Lmax(mm) | 79 | Equivalent Collision Mass(kgf) | 45 |
Average Drag(N) | 490 | Piston Rod Return Force (N)(N) | 10.1 | Usage Frequency (Times per Minute)(cycle/min) | 60 |
O.D. D(Ø) | 19.6 | Allowable Eccentricity Angle θ(deg) | 1 | Absorbed amount of energy per minute(J/min) | 294 |
Ambient Operating Temperature Range(°C) | -10::80 | Tip caps | Provided | Pitch(mm) | 1.0 |
Piston Diameter(mm) | 8 |
Please check the type/dimensions/specifications of the part KBM8-10-5C in the Compact Series KBM8-10 series.
How can we improve?
How can we improve?