1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.

Compact Series KBM7-15

KYB MINIBULLERS(KBM)

Compact Series KBM7-15
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,931.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Small-size shock absorber, KBM7-15 series from KYB.
- Can select both with cap and without cap.
- For shock absorber with cap, “C” is indicated at the end of part No.
- Maximum absorber energy (J): 9.8
- Maximum stroke (mm): 15 mm
- Maximum cycles per minute: 60 or less
- Operating Environment Temperature: -10 to 80℃
- Piston rod return force (N): 3.9 (Extended) to 10.8 (Compressed)
- Piston rod return time (sec): 0.3 or less

Part Number
KBM7-15-9C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,931.06

KYB MINIBULLERS(KBM) 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Performance Adjustment Fixed Type Stroke S(mm) 15
Mounting Screw Diameter M14 Nominal Mounting Screw [M] 14 Absorbed Energy E(J) 9.8
Orifice Structure Multi-Orifice Type Operating Environment Standard Body Material Steel
Max. Collision Velocity(m/s) 3 Full length Lmax(mm) 95 Equivalent Collision Mass(kgf) 2.2
Average Drag(N) 660 Piston Rod Return Force (N)(N) 10.8 Usage Frequency (Times per Minute)(cycle/min) 60
O.D. D(Ø) 21.9 Allowable Eccentricity Angle θ(deg) 1 Absorbed amount of energy per minute(J/min) 588
Ambient Operating Temperature Range(°C) -10::80 Tip caps Provided Pitch(mm) 1.0
Piston Diameter(mm) 7

Please check the type/dimensions/specifications of the part KBM7-15-9C in the Compact Series KBM7-15 series.