1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Series KBM7-6

KYB MINIBULLERS(KBM)

Micro Series KBM7-6
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,199.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal in places where large strokes are not practical.

[Features]
· The multi-pore orifice construction (KBM, KBMA, KBMD, KBA series) and the tapered groove orifice construction (KBMT series) absorbs the energy ideally and stops the motion smoothly.
· Even high speed shock such as injection molding picking robot shock can be stopped surely and softly.
· It is possible to stop smoothly with the low-speed series.
・As this product employs the oil lock mechanism, no bottoming occurs and the KYB mini buffer can be used as a stopper without any change.
・No stopper is needed.
・Two or more units can be used in parallel because there is less variability in performance.
・Being a porous orifice series, it can be used without adjustment within the usable range.
・Thanks to the sound-damping cap, quiet stoppage is achieved even when a high-speed collision occurs.
・Mountable in 360 degree directions.
・Available in a wide range of energy absorption from 1.2 to 392 J (0.12 to 40 kgf・m).
・Micro-series and compact series are of a small and porous orifice series and achieve a smooth stop.

Part Number
KBM7-6-7C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,199.00

KYB MINIBULLERS(KBM) 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Performance Adjustment Fixed Type Stroke S(mm) 6
Mounting Screw Diameter M10 Nominal Mounting Screw [M] 10 Absorbed Energy E(J) 2.9
Orifice Structure Multi-Orifice Type Operating Environment Standard Body Material Brass
Max. Collision Velocity(m/s) 1.6 Full length Lmax(mm) 49 Equivalent Collision Mass(kgf) 6
Average Drag(N) 490 Piston Rod Return Force (N)(N) 5.3 Usage Frequency (Times per Minute)(cycle/min) 60
O.D. D(Ø) 16.2 Allowable Eccentricity Angle θ(deg) 1 Absorbed amount of energy per minute(J/min) 177
Ambient Operating Temperature Range(°C) -10::80 Tip caps Provided Pitch(mm) 1.0
Piston Diameter(mm) 7

Please check the type/dimensions/specifications of the part KBM7-6-7C in the Micro Series KBM7-6 series.