(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A series of orifices with tapered grooves.
Part Number |
---|
KBMT12-20-8C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,089.46 | MINIBULLERS-T TYPE(KBMT) | 1 Piece(s) | Available | Same day |
Loading...
Main Body/Related Parts | Main Body | Performance Adjustment | Fixed Type | Stroke S(mm) | 20 |
---|---|---|---|---|---|
Mounting Screw Diameter | M20 | Nominal Mounting Screw [M] | 20 | Absorbed Energy E(J) | 29 |
Orifice Structure | Tapered Groove Shape | Operating Environment | Standard | Body Material | Steel |
Max. Collision Velocity(m/s) | 3 | Full length Lmax(mm) | 114 | Equivalent Collision Mass(kgf) | 8 |
Average Drag(N) | 1470 | Piston Rod Return Force (N)(N) | 17.6 | Usage Frequency (Times per Minute)(cycle/min) | 30 |
O.D. D(Ø) | 30 | Allowable Eccentricity Angle θ(deg) | 1 | Absorbed amount of energy per minute(J/min) | 880 |
Ambient Operating Temperature Range(°C) | -10::80 | Tip caps | Provided | Pitch(mm) | 1.5 |
Piston Diameter(mm) | 12 |
Please check the type/dimensions/specifications of the part KBMT12-20-8C in the T-Type Series KBMT12-20 series.
How can we improve?
How can we improve?