1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optional Parts [Drip-Proof Cap] F□□-1410R□□-C-060 (Part Number)

Optional Parts [Drip-Proof Cap] F□□-1410R□□-C-060
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,638.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Useful in an environment where liquids such as oil scatter. Basically, use with face up. Drip-proofing is ineffective when used horizontally or face down. This product is offered with the main body as a set.
[Features]
· A drip-proof cap is attached to the FA-1410RB series shock absorber.
[Application]
· A series that is ideal for use in places where cutting fluid or oil splashes, such as machine tools, automobile parts processing, and heat treatment processes.
· The standard shock absorber prevents malfunction due to liquid intrusion.

Part Number
FA-1410RB-C-060
FWM-1410RBD-C-060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable body

฿ 2,638.45

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) 8 Day(s) 10FA-1410RB-C

฿ 2,638.45

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) 11 Day(s) 10FWM-1410RBD-C

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Body Material Steel Full Length(mm) 30
O.D.(Ø) 19