1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Optional Parts [Drip-Proof Cap] F□□-1210M□□-C-060

ACCESSORIES FOR ABSORBER(OP)

Optional Parts [Drip-Proof Cap] F□□-1210M□□-C-060
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,468.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Useful in an environment where liquids such as oil scatter. Basically, use with face up. Drip-proofing is ineffective when used horizontally or face down. This product is offered with the main body as a set.
[Features]
· It is possible to prevent damage to the piston rod from environments that are splashed with liquid or small amounts of flying objects.
· A drip-proof cap is attached to the shock absorber of the FA-1210M series.
· The standard shock absorber prevents malfunction due to liquid intrusion.
[Applications]
· For use in places where cutting fluid or oil splashes, such as machine tools, automobile parts processing, and heat treatment processes.

Part Number
FA-1210MD-C-060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,468.13

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Body Material Steel Full Length(mm) 28
O.D.(Ø) 17 Applicable body FA-1210MD-C

Please check the type/dimensions/specifications of the part FA-1210MD-C-060 in the Optional Parts [Drip-Proof Cap] F□□-1210M□□-C-060 series.