1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Optional Parts [Eccentric Angle Adapter] OP-010PMB

ACCESSORIES FOR ABSORBER(OP)

Optional Parts [Eccentric Angle Adapter] OP-010PMB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 549.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Eccentric angle adapter that prevents bending of the piston rod of the shock absorber.
[Features]
· Can be used to improve damper durability when usage conditions involve an eccentric angle. It can also be used as a stopper nut. The maximum eccentric angle is 10 degrees.
· Screw the eccentric angle adapter into the main body until the eccentric angle cap is securely fitted with the piston rod, and screw in the nuts on the main body tightly at this position.
· Use it when the eccentric angle is 2.5 degrees or more.
· Please use with a soft absorber without a cap.
· Use together with a capless soft absorber.
[Applications]
· Applicable to turning collisions of automatic machines and rotating parts such as doors.
· It is also applied when a radial load is applied to the shock absorber at the end of the carrier.

Part Number
OP-010PMB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 549.53

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Stroke(mm) 5 External Thread Diameter M16
Nominal Mounting Screw [M] 16 Body Material Steel Full Length(mm) 28
O.D.(Ø) 16 Allowable Angular Misalignment Degree(deg) 10 Diameter of Screw with External Damper Shape(mm) M10
Damper Stroke(mm) 5

Please check the type/dimensions/specifications of the part OP-010PMB in the Optional Parts [Eccentric Angle Adapter] OP-010PMB series.