1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Optional Parts [Eccentric Angle Adapter] OP-010FB

ACCESSORIES FOR ABSORBER(OP)

Optional Parts [Eccentric Angle Adapter] OP-010FB
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,466.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an optional shock absorber part that can be used as a countermeasure against eccentric angle collisions.
[Features]
· OP-010FB is an eccentric angle adapter for FA-2725FB (FD)-S and FWM-2725FBD-S.
· Screw the eccentric angle adapter into the main body until the eccentric angle cap is securely fitted with the piston rod, and screw in the nuts on the main body tightly at this position.
· Please use when the deviation angle is 2.5 degrees or more.
· Can be used to improve damper durability when usage conditions involve an eccentric angle. In addition, it can also be used as a stopper nut. The maximum eccentric angle is 10 degrees.
· Please use with a soft absorber without a cap.
[Applications]
Can be used as a buffer for the reversing part of a handling machine for production equipment.
· It can be used as a buffer for the reverse end of the index table.
· Applicable to work transfer switching devices.

Part Number
OP-010FB SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,466.93

฿ 1,841.63

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Stroke(mm) 25 External Thread Diameter M36
Nominal Mounting Screw [M] 36 Body Material Steel Full Length(mm) 97
O.D.(Ø) 36 Allowable Angular Misalignment Degree(deg) ±10 Diameter of Screw with External Damper Shape(mm) M27
Damper Stroke(mm) 25

Please check the type/dimensions/specifications of the part OP-010FB in the Optional Parts [Eccentric Angle Adapter] OP-010FB series.