1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Optional Part (Nut) OP-M42

ACCESSORIES FOR ABSORBER(OP)

Optional Part (Nut) OP-M42
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 440.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a dedicated round nut for the assembly of FA-4225B/FA-4250B/FA-4275B series.
[Features]
· Fixing nut for mounting M42 size shock absorber.
· Unlike hexagonal nut, it has a small outer diameter and is convenient for mounting.
[Applications]
· The shock absorber used in various automatic machines can be securely fixed.

Part Number
OP-M42
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 440.06

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Body Material Steel O.D.(Ø) 53
Diameter of Screw with External Damper Shape(mm) M42

Please check the type/dimensions/specifications of the part OP-M42 in the Optional Part (Nut) OP-M42 series.