1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Optional Parts (Stopper Nut) OP-020UB

Optional Parts (Stopper Nut) OP-020UB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,403.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stopper nut for shock absorber body M36 size.
[Features]
· This product prevents bottoming (resistance generated when the stroke end is mechanically impacted) from directly acting on the end of the damper. Be sure to use it when there is no external stopper.
· For positioning corresponding to FA-3650UD, FWM-3650UBD / FK-3650 series.
[Applications]
· Can be used to position the shock absorbers used in various automatic machines and to prevent damage to the shock absorbers.

Part Number
OP-020UB-C
OP-020UB-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length
(mm)
Cap

฿ 1,725.65

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) 8 Day(s) 1065Available

฿ 1,403.00

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) 8 Day(s) 1045No

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Body Material Steel Diameter of Screw with External Damper Shape(mm) M36
Damper Stroke(mm) 50