(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This product prevents bottoming (resistance generating when the stroke end is mechanically impacted) from directly acting on the end of the damper. Be sure to use it when there is no external stopper.
[Features]
· Adjust to stop 1 mm before the stroke end, and fix firmly with the main body nut.
· A stopper nut for positioning compatible with the M14 series shock absorbers.
· Supports both without cap and with cap.
[Applications]
· Can be used for positioning shock absorbers used in various automatic machines.
· Can be used to prevent damage to the shock absorber.
Part Number |
---|
OP-020RB-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Full Length (mm) | Cap |
---|---|---|---|---|---|---|---|---|
฿ 164.97 ฿ 86.84 | ACCESSORIES FOR ABSORBER(OP) | 1 Piece(s) | Same day | 10 | 20 | Available |
Loading...
Main Body/Related Parts | Related Components | Body Material | Steel | Diameter of Screw with External Damper Shape(mm) | M14 |
---|
Please check the type/dimensions/specifications of the part OP-020RB-C in the Optional Parts (Stopper Nut) OP-020RB series.
Part Number |
---|
OP-020RB-S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Full Length (mm) | Cap |
---|---|---|---|---|---|---|---|
฿ 137.61 | 1 Piece(s) | Same day | 10 | 12 | No |
How can we improve?
How can we improve?