1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optional Parts (Stopper Nut) OP-020LB

ACCESSORIES FOR ABSORBER(OP)

Optional Parts (Stopper Nut) OP-020LB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,047.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product prevents bottoming (resistance generating when the stroke end is mechanically impacted) from directly acting on the end of the damper. Be sure to use it when there is no external stopper.
[Features]
· Adjust to stop 1 mm before the stroke end, and fix firmly with the main body nut.
· A stopper nut for positioning that is compatible with the M25 type absorber.
[Applications]
· Can be used for positioning shock absorbers used in various automatic machines.
· Can be used to prevent damage to the shock absorber.

Part Number
OP-020LB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,047.67

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Body Material Steel Full Length(mm) 50
Diameter of Screw with External Damper Shape(mm) M25 Damper Stroke(mm) 40

Please check the type/dimensions/specifications of the part OP-020LB in the Optional Parts (Stopper Nut) OP-020LB series.