1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optional Parts (Stopper Nut) OP-020HB (Part Number)

Optional Parts (Stopper Nut) OP-020HB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 145.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product prevents bottoming (resistance generated when the stroke end is mechanically impacted) from directly acting on the end of the damper. Be sure to use it when there is no external stopper.
[Features]
· Adjust and tightly fasten the nut so that the stoppage 1 mm before the stroke end can be ensured, allowing for reliable fixing into place of the main body nut.

Part Number
OP-020HB-C
OP-020HB-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length
(mm)
Cap

฿ 234.99

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) 3 Day(s) 1030Available

฿ 145.58

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) 3 Day(s) 1015No

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Body Material Steel Diameter of Screw with External Damper Shape(mm) M16
Damper Stroke(mm) 12