1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Optional Parts (Stopper Nut) OP-020GB

Optional Parts (Stopper Nut) OP-020GB
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 327.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Prevent direct application of bottoming (drag generated when a mechanical collision occurs at the stroke end) to the end of the damper. Make sure to use this when an external stopper is not available.
· Adjust to stop 1 mm before the stroke end, and fix firmly with the main body nut.

Part Number
OP-020GB-CSALE
OP-020GB-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length
(mm)
Cap

฿ 569.96

฿ 342.09

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) Same day 1032Available

฿ 327.89

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) 8 Day(s) 1020No

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Body Material Steel Diameter of Screw with External Damper Shape(mm) M25
Damper Stroke(mm) 30