1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Optional Parts [Urethane Foam Cap] OP-090 M36B

ACCESSORIES FOR ABSORBER(OP)

Optional Parts [Urethane Foam Cap] OP-090 M36B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 461.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A stopper nut for positioning that is compatible with M36 type absorbers.
· The sound absorbing cap decreases the impact noise when a load collides against the damper.
· Removable so it can be replaced when worn.
[Applications]
· Effective when the colliding object is a relatively soft material in various automatic machines or when you want to reduce the collision noise.

Part Number
OP-090M36B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 461.46

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Body Material Elastomer Full Length(mm) 10
O.D.(Ø) 34 Diameter of Screw with External Damper Shape(mm) M36

Please check the type/dimensions/specifications of the part OP-090M36B in the Optional Parts [Urethane Foam Cap] OP-090 M36B series.