(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An inexpensive shock absorber which employs resin diversely.
[Features]
· The stroke is able to express soft movements due to its length.
· The impact noise that can be reduced by attaching it to the cover or door opening or closing part.
· There are 2 types of piston rod tips, and select the shape that suits your purpose.
· Low, medium and high load are 3 types and optimum absorption characteristics can be obtained depending on use conditions.
· Piston rods with or without return spring specifications can be selected.
[Applications]
· To reduce collision noise it can be installed on an opening and closing part of the lids or doors of furniture, home appliances, automobile interiors, housing equipment, office automation equipment, etc.
· Effective as a safety measure for operation unit and opening and closing part. Ideal for mass production of consumer products.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke (mm) | Maximum Collision Velocity (m/s) | Full Length (mm) | Piston Rod Return Force (N) (N) | Load | Cap | Piston Rod Self-Reset |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 304.50 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 3 Day(s) | 10 | 30 | 0.3 | 106.1 | 5 | Low Load (Low Thrust) Specifications | Available | Available | ||
฿ 288.88 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 91 Day(s) | 10 | 30 | 0.3 | 103.1 | 5 | Low Load (Low Thrust) Specifications | No | Available | ||
฿ 294.98 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 91 Day(s) | 10 | 30 | 0.3 | 106.1 | 5 | Medium Load (Medium Thrust) Specifications | Available | Available | ||
฿ 304.50 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 3 Day(s) | 10 | 30 | 0.3 | 106.1 | 5 | High Load (High Thrust) Specifications | Available | Available | ||
฿ 288.90 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 91 Day(s) | 10 | 30 | 0.3 | 106.1 | 1.5 | Low Load (Low Thrust) Specifications | Available | No | ||
฿ 282.80 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 91 Day(s) | 10 | 30 | 0.3 | 103.1 | 1.5 | Medium Load (Medium Thrust) Specifications | No | No | ||
฿ 282.80 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 91 Day(s) | 10 | 30 | 0.3 | 103.1 | 1.5 | High Load (High Thrust) Specifications | No | No | ||
฿ 310.68 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 91 Day(s) | 10 | 50 | 0.5 | 156 | 6 | Low Load (Low Thrust) Specifications | Available | Available | ||
฿ 310.68 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 91 Day(s) | 10 | 50 | 0.5 | 156 | 6 | Medium Load (Medium Thrust) Specifications | Available | Available | ||
฿ 310.68 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 91 Day(s) | 10 | 50 | 0.5 | 156 | 6 | High Load (High Thrust) Specifications | Available | Available | ||
฿ 304.60 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 91 Day(s) | 10 | 50 | 0.5 | 156 | 1.5 | Medium Load (Medium Thrust) Specifications | Available | No | ||
฿ 298.51 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 91 Day(s) | 10 | 50 | 0.5 | 153 | 1.5 | High Load (High Thrust) Specifications | No | No | ||
฿ 316.93 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 91 Day(s) | 10 | 60 | 0.5 | 176 | 6 | Low Load (Low Thrust) Specifications | Available | Available | ||
฿ 310.84 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 91 Day(s) | 10 | 60 | 0.5 | 173 | 6 | Low Load (Low Thrust) Specifications | No | Available | ||
฿ 316.93 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 8 Day(s) | 10 | 60 | 0.5 | 176 | 6 | Medium Load (Medium Thrust) Specifications | Available | Available | ||
฿ 310.84 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 91 Day(s) | 10 | 60 | 0.5 | 173 | 6 | Medium Load (Medium Thrust) Specifications | No | Available | ||
฿ 316.93 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 91 Day(s) | 10 | 60 | 0.5 | 176 | 6 | High Load (High Thrust) Specifications | Available | Available | ||
฿ 310.84 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 91 Day(s) | 10 | 60 | 0.5 | 173 | 6 | High Load (High Thrust) Specifications | No | Available | ||
฿ 316.96 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 91 Day(s) | 10 | 70 | 0.5 | 186 | 1.5 | Low Load (Low Thrust) Specifications | Available | No | ||
฿ 310.84 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 91 Day(s) | 10 | 70 | 0.5 | 183 | 1.5 | Low Load (Low Thrust) Specifications | No | No | ||
฿ 316.96 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 91 Day(s) | 10 | 70 | 0.5 | 186 | 1.5 | Medium Load (Medium Thrust) Specifications | Available | No | ||
฿ 326.48 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 3 Day(s) | 10 | 70 | 0.5 | 186 | 1.5 | High Load (High Thrust) Specifications | Available | No | ||
฿ 310.84 | SOFT ABSORBERS(FPD) | 1 Piece(s) | 91 Day(s) | 10 | 70 | 0.5 | 183 | 1.5 | High Load (High Thrust) Specifications | No | No |
Loading...
Main Body/Related Parts | Main Body | Construction | Fixed Type | Orifice Structure | Dash pot type |
---|---|---|---|---|---|
Operating Environment | Standard | Body Material | Resin | O.D.(Ø) | 10 |
Operating Temperature Range(°C) | 5::40 |
How can we improve?
How can we improve?