(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a fixed shock absorber.
[Features]
· Our standard small size fixed dampers These dampers are available in wide range of shock absorbing properties and sizes up to large thread outer diameter M36.
· When using many under the same conditions, adjustment is not required, so convenience such as installation time reduction can be achieved.
· It is expected that the maintenance cycle will be extended due to the vibrations that occur during high-speed operation.
· Reduces damage to equipment and reduces noise in the factory.
[Applications]
· Ideal for absorbing shocks in the transportation and assembly of precision equipment, automobile parts processing, electronic equipment, etc.
Part Number |
---|
FK-0404H-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Body Material | Maximum Collision Velocity (m/s) | Full Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | O.D. (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,087.20 | SOFT ABSORBERS(FK) | 1 Piece(s) | 3 Day(s) | 10 | 4 | M4 | 4 | 0.3 | Stainless Steel | 1 | 32.6 | 3 | 214 | 2.5 | 45 | 4 | 13.5 | Available |
Loading...
Main Body/Related Parts | Main Body | Construction | Fixed Type | Orifice Structure | Multi-orifice |
---|---|---|---|---|---|
Operating Environment | Standard | Minimum Collision Velocity(m/s) | 0.3 | Allowable Angular Misalignment Degree(deg) | ±2.5 |
Operating Temperature Range(°C) | -5::70 |
Please check the type/dimensions/specifications of the part FK-0404H-C in the FK Series Small Size series.
Part Number |
---|
FK-0404H-S |
FK-0404L-C |
FK-0404L-S |
FK-0604H-C |
FK-0604H-S |
FK-0604L-C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Body Material | Maximum Collision Velocity (m/s) | Full Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | O.D. (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,827.46 | 1 Piece(s) | 8 Day(s) | 10 | 4 | M4 | 4 | 0.3 | Stainless Steel | 1 | 28.6 | 3 | 214 | 2.5 | 45 | 4 | 13.5 | No | ||
฿ 1,953.24 | 1 Piece(s) | 3 Day(s) | 10 | 4 | M4 | 4 | 0.1 | Stainless Steel | 1 | 32.6 | 1 | 214 | 2.5 | 45 | 4 | 4.5 | Available | ||
฿ 1,836.99 | 1 Piece(s) | 3 Day(s) | 10 | 4 | M4 | 4 | 0.1 | Stainless Steel | 1 | 28.6 | 1 | 214 | 2.5 | 45 | 4 | 4.5 | No | ||
฿ 1,706.68 | 1 Piece(s) | 3 Day(s) | 10 | 4 | M6 | 6 | 0.5 | Stainless Steel | 1 | 33 | 3 | 363 | 3 | 45 | 6 | 22.5 | Available | ||
฿ 1,488.99 | 1 Piece(s) | 3 Day(s) | 10 | 4 | M6 | 6 | 0.5 | Stainless Steel | 1 | 29 | 3 | 363 | 3 | 45 | 6 | 22.5 | No | ||
฿ 1,706.68 | 1 Piece(s) | 3 Day(s) | 10 | 4 | M6 | 6 | 0.1 | Stainless Steel | 1 | 33 | 1 | 363 | 3 | 45 | 6 | 4.5 | Available |
How can we improve?
How can we improve?