1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FA-S Series [with Dustproof Seal] (FA-S1612XB-S)

SOFT ABSORBERS(FA-S)

FA-S Series [with Dustproof Seal] (FA-S1612XB-S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Adjustable dust seal type shock absorber.
[Features]
· Manufacturer's standard adjustable damper with a dustproof seal installed, allowing for improved durability in environments with dust when compared with the manufacturer's standard products.
· Mounting screw size is set from M12 to M36.
· Each model is adjustable and has low speed and high speed specifications.
· It is expected that the maintenance cycle will be extended due to the vibrations that occur during high-speed operation.
· Reduces damage to equipment and reduces noise in the factory.
[Applications]
· Ideal for transporting dust environments and absorbing shock during assembly in steel making, woodworking, automobile parts processing, various automatic machines, etc.

Part Number
FA-S1612XB-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Structure Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)

฿ 2,887.02

SOFT ABSORBERS(FA-S) 1 Piece(s) 8 Day(s) 1012M16169.8Single Orifice10.310250264614.716235

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Operating Environment Dust Resistance
Body Material Steel Max. Operating Cycle(cycle/min) 60 Allowable Angular Misalignment Degree(deg) 2.5
Operating Temperature Range(°C) -5::70 Cap No

Please check the type/dimensions/specifications of the part FA-S1612XB-S in the FA-S Series [with Dustproof Seal] series.

Products with similar specification

Part Number
FA-S2530GD-S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Structure Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)

฿ 4,383.71

1 Piece(s) 8 Day(s) 1030M252549Multi-orifice30.7155150392033.225490