1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FA-3650UD/FWM-3650UBD Series (FA-3650UD-C)

SOFT ABSORBERS(FA)

FA-3650UD/FWM-3650UBD Series (FA-3650UD-C)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Characteristic adjustable damper.
[Features]
· Two types of models with different characteristics can be selected depending on the usage conditions.
· The FA-3650UD series is a product that can be used when a colliding object is fast.
· Our standard property adjustable dampers, with wide outer thread diameter range from M8 to M42, and variable shock absorbing properties.
· FWM-3650UBD is a porous irregular orifice with two-step motion characteristics.
· It is expected that the maintenance cycle will be extended, the damage to the equipment will be reduced, and the noise in the factory will be reduced.
[Applications]
· Ideal for absorbing shock during transportation and assembly of semiconductors, electronic devices, liquid crystals, steel, automobiles, etc.
· Can also be used as a measure against overrun of automatic machines.

Part Number
FA-3650UD-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOrifice Structure Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Cap

฿ 7,351.32

SOFT ABSORBERS(FA) 1 Piece(s) 8 Day(s) 10Multi-orifice30.7254.51400Available

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Stroke(mm) 50
External Thread Diameter M36 Nominal Mounting Screw [M] 36 Max. Absorbed Energy(J) 392
Operating Environment Standard Body Material Steel Max. Drag Value(N) 23520
Piston Rod Return Force (N)(N) 68.6 Max. Operating Cycle(cycle/min) 30 O.D.(Ø) 36
Allowable Angular Misalignment Degree(deg) 2.5 Maximum absorbed amount of energy per minute(J/min) 2352 Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part FA-3650UD-C in the FA-3650UD/FWM-3650UBD Series series.

Products with similar specification

Part Number
FA-3650UD-S
FWM-3650UBD-C
FWM-3650UBD-S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOrifice Structure Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Cap

฿ 6,885.40

1 Piece(s) 8 Day(s) 10Multi-orifice30.72351400No

฿ 6,679.70

1 Piece(s) Same day 10Irregular multi orifice20.3254.52700Available

฿ 6,256.26

1 Piece(s) Same day 10Irregular multi orifice20.32352700No