1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FA-3035TD/FWM-3035TBD Series

FA-3035TD/FWM-3035TBD Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,208.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An adjustable shock absorber with the same shape, which has been commercialized with 3 different characteristics and has been optimized.
[Features]
· Part of the manufacturer's standard special adjustment type dampers with selection of various sizes from M8 to M42, and shock-absorbing characteristics.
· The FWM series is a so-called two-stage motion type that allows the first half to be soft and the second half to be hard.
· Reduces damage to equipment and reduces noise in the factory.
[Applications]
· Ideal for shock absorption when driven by an air cylinder.
· Ideal for absorbing shocks during the transportation and assembly of precision equipment, automobile parts processing, electronic equipment, etc.

Part Number
FA-3035TD-C
FA-3035TD-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOrifice Structure Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Cap

฿ 6,201.88

SOFT ABSORBERS(FA) 1 Piece(s) 3 Day(s) 10Multi-orifice30.7206.5700Available

฿ 5,731.09

SOFT ABSORBERS(FA) 1 Piece(s) 8 Day(s) 10Multi-orifice30.7188700No

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Stroke(mm) 35
External Thread Diameter M30 Nominal Mounting Screw [M] 30 Max. Absorbed Energy(J) 196
Operating Environment Standard Body Material Steel Max. Drag Value(N) 16660
Piston Rod Return Force (N)(N) 44.1 Max. Operating Cycle(cycle/min) 30 O.D.(Ø) 30
Allowable Angular Misalignment Degree(deg) 2.5 Maximum absorbed amount of energy per minute(J/min) 1176 Operating Temperature Range(°C) -5::70