1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FA-2725FB/FA-2725FD/FWM-2725FBD Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,242.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adjustable shock absorber that enables high quality at a low price due to production in Japan.
[Features]
· Provides excellent absorption properties even if the variable range is large and there is a slight change in the usage conditions.
· Variable absorption properties.
· Can be selected according to the collision speed (low, medium, high), and has further optimized absorption properties.
· The FWM series is a 2-stage motion type in which it is softened in the first half and hardened during the second half, and the hard part in the second half can be adjusted.
[Applications]
· Ideal for absorbing the shocks generated by the working of an air cylinder.
· Optimal for absorbing shock during transport and assembly of precision equipment, automotive parts, electronic equipment, etc.
· For uses such as prolonging the maintenance cycle, reducing the damage to equipment and reducing the noise in factories.

Part Number
FA-2725FD-CSALE
FA-2725FD-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOrifice Structure Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Cap

฿ 3,469.25

฿ 2,139.83

SOFT ABSORBERS(FA) 1 Piece(s) Same day 10Multi-orifice30.7156300Available

฿ 3,465.97

SOFT ABSORBERS(FA) 1 Piece(s) 8 Day(s) 10Multi-orifice30.7136300No

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Stroke(mm) 25
External Thread Diameter M27 Nominal Mounting Screw [M] 27 Max. Absorbed Energy(J) 79.3
Operating Environment Standard Body Material Steel Max. Drag Value(N) 6370
Piston Rod Return Force (N)(N) 27.3 Max. Operating Cycle(cycle/min) 60 O.D.(Ø) 27
Allowable Angular Misalignment Degree(deg) 2.5 Maximum absorbed amount of energy per minute(J/min) 539 Operating Temperature Range(°C) -5::70