(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An adjustable type shock absorber manufactured in Japan, ensuring a high product quality, low-price and short delivery time.
[Features]
· Commercializes 3 variations of characteristics with the same shape and realizes greater optimization.
· Provides excellent absorption characteristics, though the variable range is large and the conditions for use are slightly different.
· The absorption characteristics can be changed, can be selected according to the collision speed (low/medium/high speed) and can be further optimized.
· The FWM series is a 2-stage motion type in which it is softened in the first half and hardened during the second half, and the hard part in the second half can be adjusted.
[Applications]
· Ideal for absorbing shock during transport and assembly of precision equipment, automotive parts, electronic equipment, etc.
· Makes it possible to prolong maintenance cycles due to vibrations generated during high-speed operation, reduces equipment damages and reduces noise in factories, etc.
Part Number |
---|
FA-2530GB-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Orifice Structure | Maximum Collision Velocity (m/s) | Minimum Collision Velocity (m/s) | Full Length (mm) | Maximum Equivalent Mass (kgf) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,989.94 | SOFT ABSORBERS(FA) | 1 Piece(s) | Same day | 10 | Single Orifice | 1 | 0.3 | 155 | 400 | No |
Loading...
Main Body/Related Parts | Main Body | Construction | Adjustable Type | Stroke(mm) | 30 |
---|---|---|---|---|---|
External Thread Diameter | M25 | Nominal Mounting Screw [M] | 25 | Max. Absorbed Energy(J) | 49 |
Operating Environment | Standard | Body Material | Steel | Max. Drag Value(N) | 3920 |
Piston Rod Return Force (N)(N) | 33.2 | Max. Operating Cycle(cycle/min) | 60 | O.D.(Ø) | 25 |
Allowable Angular Misalignment Degree(deg) | ±2.5 | Maximum absorbed amount of energy per minute(J/min) | 490 | Operating Temperature Range(°C) | -5::70 |
Please check the type/dimensions/specifications of the part FA-2530GB-S in the FA-2530GB/FA-2530GD/FWM-2530GBD Series series.
Part Number |
---|
FA-2530GB-C |
FA-2530GD-C |
FA-2530GD-S |
FWM-2530GBD-C |
FWM-2530GBD-S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Orifice Structure | Maximum Collision Velocity (m/s) | Minimum Collision Velocity (m/s) | Full Length (mm) | Maximum Equivalent Mass (kgf) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,205.22 | 1 Piece(s) | Same day | 10 | Single Orifice | 1 | 0.3 | 173 | 400 | Available | ||
฿ 3,529.68 | 1 Piece(s) | Same day | 10 | Multi-orifice | 3 | 0.7 | 173 | 150 | Available | ||
฿ 3,292.83 | 1 Piece(s) | 3 Day(s) | 10 | Multi-orifice | 3 | 0.7 | 155 | 150 | No | ||
฿ 3,345.87 | 1 Piece(s) | Same day | 10 | Irregular multi orifice | 2 | 0.3 | 173 | 300 | Available | ||
฿ 3,125.22 | 1 Piece(s) | Same day | 10 | Irregular multi orifice | 2 | 0.3 | 155 | 300 | No |
How can we improve?
How can we improve?