(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Adjustable shock absorber that enables high quality at a low price due to production in Japan.
[Features]
· Commercializes 3 variations of characteristics with the same shape for optimization.
· Absorption properties can be changed and can be selected according to the impact speed (low, medium, high).
· Provides excellent absorption properties even if the variable range is large and there is a slight change in the usage conditions.
· The FWM series is a 2-stage motion type in which it is softened in the first half and hardened during the second half, and the hard part in the second half can be adjusted.
[Applications]
· Optimal for absorbing shock during transport and assembly of precision equipment, automotive parts, electronic equipment, etc.
· It makes it possible to prolong maintenance cycles due to vibrations generated during high-speed operation, reduces equipment damages and noise in factories, etc.
Part Number |
---|
FA-2016EB-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Absorbed Energy (J) | Orifice Structure | Maximum Collision Velocity (m/s) | Minimum Collision Velocity (m/s) | Full Length (mm) | Maximum Equivalent Mass (kgf) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,407.49 | SOFT ABSORBERS(FA) | 1 Piece(s) | Same day | 10 | 29.4 | Single Orifice | 1 | 0.3 | 127 | 300 | Available |
Loading...
Main Body/Related Parts | Main Body | Construction | Adjustable Type | Stroke(mm) | 16 |
---|---|---|---|---|---|
External Thread Diameter | M20 | Nominal Mounting Screw [M] | 20 | Operating Environment | Standard |
Body Material | Steel | Max. Drag Value(N) | 3528 | Piston Rod Return Force (N)(N) | 18.1 |
Max. Operating Cycle(cycle/min) | 60 | O.D.(Ø) | 20 | Allowable Angular Misalignment Degree(deg) | 2.5 |
Maximum absorbed amount of energy per minute(J/min) | 343 | Operating Temperature Range(°C) | -5::70 |
Please check the type/dimensions/specifications of the part FA-2016EB-C in the FA-2016EB/FA-2016ED/FWM-2016EBD Series series.
Part Number |
---|
FA-2016EB-S |
FA-2016ED-C |
FA-2016ED-S |
FWM-2016EBD-C |
FWM-2016EBD-S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Max. Absorbed Energy (J) | Orifice Structure | Maximum Collision Velocity (m/s) | Minimum Collision Velocity (m/s) | Full Length (mm) | Maximum Equivalent Mass (kgf) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,409.66 | 1 Piece(s) | Same day | 10 | 26.4 | Single Orifice | 1 | 0.3 | 110 | 300 | No | ||
฿ 2,482.45 | 1 Piece(s) | Same day | 10 | 29.4 | Multi-orifice | 3 | 0.7 | 127 | 120 | Available | ||
฿ 2,307.41 | 1 Piece(s) | Same day | 10 | 29.4 | Multi-orifice | 3 | 0.7 | 110 | 120 | No | ||
฿ 2,400.98 | 1 Piece(s) | Same day | 10 | 29.4 | Irregular multi orifice | 2 | 0.3 | 127 | 200 | Available | ||
฿ 2,193.31 | 1 Piece(s) | Same day | 10 | 29.4 | Irregular multi orifice | 2 | 0.3 | 110 | 200 | No |
How can we improve?
How can we improve?