1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FA-1612XB/FA-1612XD/FWM-1612XBD Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • FA-1612XB/FA-1612XD/FWM-1612XBD Series
  • FA-1612XB/FA-1612XD/FWM-1612XBD Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,090.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An adjustable type shock absorber manufactured in Japan, ensuring a high product quality, low-price and short delivery time.
[Features]
· An adjustable type that provides excellent absorption properties, even if the variable range is large and there is a slight change in the operating conditions.
· Absorption properties can be changed and can be selected according to the impact speed (low, medium, high).
· The FWM series is a 2-stage motion type in which it is softened in the first half and hardened during the second half, and the hard part in the second half can be adjusted.
[Applications]
· For absorbing shock during transport and assembly of light load precision equipment, automotive electrical parts, electronic sub-unit equipment and the like.
· It makes it possible to prolong maintenance cycles due to vibrations generated during high-speed operation, reduces equipment damages and noise in factories, etc.

Part Number
FA-1612XD-C
FA-1612XD-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOrifice Structure Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Cap

฿ 2,290.46

SOFT ABSORBERS(FA) 1 Piece(s) 3 Day(s) 10Multi-orifice30.711710Available

฿ 2,230.75

SOFT ABSORBERS(FA) 1 Piece(s) 3 Day(s) 10Multi-orifice30.710210No

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Stroke(mm) 12
External Thread Diameter M16 Nominal Mounting Screw [M] 16 Max. Absorbed Energy(J) 9.8
Operating Environment Standard Body Material Steel Max. Drag Value(N) 2646
Piston Rod Return Force (N)(N) 14.7 Max. Operating Cycle(cycle/min) 60 O.D.(Ø) 16
Allowable Angular Misalignment Degree(deg) ±2.5 Maximum absorbed amount of energy per minute(J/min) 235 Operating Temperature Range(°C) -5::70