1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.

FA-1410RB/FA-1410RD/FWM-1410RBD Series

FA-1410RB/FA-1410RD/FWM-1410RBD Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,453.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An adjustable type shock absorber manufactured in Japan, ensuring a high product quality, low-price and short delivery time.
[Features]
· Since it is adjustable it provides excellent absorption characteristics, even though the variable range is large and the conditions for use are slightly different.
· Can be selected according to the collision speed (low, medium, high) and has further optimized absorption properties.
· The FWM series is a 2-stage motion type in which it is softened in the first half and hardened during the second half, and the hard part in the second half can be adjusted.
[Applications]
· For absorbing shock during transport and assembly of light load precision equipment, automotive electrical parts, electronic sub-unit equipment and the like.
· Prolongs maintenance cycles due to vibrations generated during high-speed operation, reduces equipment damages and reduces noise in factories, etc.

Part Number
FA-1410RD-C
FA-1410RD-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Absorbed Energy
(J)
Orifice Structure Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Cap

฿ 1,543.90

SOFT ABSORBERS(FA) 1 Piece(s) Same day 105.88Multi-orifice30.7884.5Available

฿ 1,453.00

SOFT ABSORBERS(FA) 1 Piece(s) Same day 105.88Multi-orifice30.7804.5No

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Stroke(mm) 10
External Thread Diameter M14 Nominal Mounting Screw [M] 14 Operating Environment Standard
Body Material Steel Max. Drag Value(N) 1813 Piston Rod Return Force (N)(N) 9.8
Max. Operating Cycle(cycle/min) 60 O.D.(Ø) 14 Allowable Angular Misalignment Degree(deg) ±2.5
Maximum absorbed amount of energy per minute(J/min) 147 Operating Temperature Range(°C) -5::70