1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

FA-1212C Series Optional Part [Sound Absorbing Cap]

ACCESSORIES FOR ABSORBER(OP)

FA-1212C Series Optional Part [Sound Absorbing Cap]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 61.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It is a muffling cap.
[Features]
· The sound absorbing cap decreases the impact noise when a load collides against the damper. The stroke is 11 mm when this sound absorbing cap is used.
· Since the soft operability can be obtained, a high-class feeling can be produced and the operability is also improved.
[Applications]
· Can be used for the lid, opening and closing parts of furniture, OA equipment, medical equipment, housing equipment, etc., and operation parts.
· It is also effective as a noise reduction measure for the opening/closing part and the operating part.

Part Number
OP-090M12B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 61.73

ACCESSORIES FOR ABSORBER(OP) 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Body Material Elastomer Full Length(mm) 11
O.D.(Ø) 10 Color Black

Please check the type/dimensions/specifications of the part OP-090M12B in the FA-1212C Series Optional Part [Sound Absorbing Cap] series.