1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

FA-1210MB/FA-1210MD/FWM-1210MBD Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,421.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With production in Japan, adjustable shock absorber achieves high quality, low price and quick delivery .
[Features]
· An adjustable type that provides excellent absorption properties, even if the variable range is large and there is a slight change in the operating conditions.
· Absorption properties can be changed and can be selected according to the impact speed (low, medium, high).
· The FWM series is a 2-stage motion type in which it is softened in the first half and hardened during the second half, and the hard part in the second half can be adjusted.
· Ideal for absorbing the shocks generated by an air cylinder drive.
[Applications]
· For absorbing shock during transport and assembly of light load precision equipment, automotive electrical parts, electronic sub-unit equipment and the like.
· Prolongs maintenance cycles due to vibrations generated during high-speed operation, reduces equipment damages and reduces noise in factories, etc.

Part Number
FA-1210MD-C
FA-1210MD-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Absorbed Energy
(J)
Orifice Structure Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Cap

฿ 1,592.07

SOFT ABSORBERS(FA) 1 Piece(s) 38 Day(s) 104.9Multi-orifice30.7844Available

฿ 1,466.18

SOFT ABSORBERS(FA) 1 Piece(s) 3 Day(s) 104.9Multi-orifice30.7764No

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Stroke(mm) 10
External Thread Diameter M12 Nominal Mounting Screw [M] 12 Operating Environment Standard
Body Material Steel Max. Drag Value(N) 1470 Piston Rod Return Force (N)(N) 9.8
Max. Operating Cycle(cycle/min) 60 O.D.(Ø) 12 Allowable Angular Misalignment Degree(deg) ±2.5
Maximum absorbed amount of energy per minute(J/min) 98 Operating Temperature Range(°C) -5::70