1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Ultra Spring Compression Coil Spring (Part Number)

COMPRESSION SPRINGS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ultra Spring Compression Coil Spring
  • Ultra Spring Compression Coil Spring
  • Ultra Spring Compression Coil Spring
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 23.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Package items among MISUMI in-stock items are sold separately (Available for individual purchase).
  • The price of this product varies (downward) depending on quantity. For details, confirm with "price check".
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Ultra-springs are managed at 2 points; "the load at the standard height" and "the load at the allowable height ( - height at solid length)," and so it maintains load characteristics closer to the tool-lifespan calculations based on the general allowable maximum deflection.

 

Part Number
DC074
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Height Hf
(mm)
Coil Internal Diameter ID
(Ø)
Coil Outer Diameter OD
(Ø)
Height H2 in Allowable Load
(mm)
Spring Constant K
(N/mm)
Allowable Load(Range Specification)
(N)
Allowable Load P2
(N)
Material Wire diameter d
(Ø)
End Face State Total coils Nt Load Height H1
(mm)
Reference load P1
(N)
Coil Center Diameter D
(Ø)
Solid Height Hs
(mm)
Ordering Unit
(piece)

฿ 27.05

COMPRESSION SPRINGS 20 Piece(s) Available 3 Day(s) 108.71.82.24.130.206~1.500.92SUS304WPB0.2Not Grounded10.55.980.5522.3-

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part DC074 in the Ultra Spring Compression Coil Spring series.

Products with similar specification

Part Number
C104
C105
C106
DC075
DC076
DC077
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFree Height Hf
(mm)
Coil Internal Diameter ID
(Ø)
Coil Outer Diameter OD
(Ø)
Height H2 in Allowable Load
(mm)
Spring Constant K
(N/mm)
Allowable Load(Range Specification)
(N)
Allowable Load P2
(N)
Material Wire diameter d
(Ø)
End Face State Total coils Nt Load Height H1
(mm)
Reference load P1
(N)
Coil Center Diameter D
(Ø)
Solid Height Hs
(mm)
Ordering Unit
(piece)

฿ 27.48

20 Piece(s) 3 Day(s) 10112.6340.098~1.500.69SUS304WPB0.2Not Grounded8.560.492.81.9-

฿ 29.06

1 Piece(s) Same day 10163.5444.570.069~1.500.78SUS304WPB0.23Not Grounded8.58.860.493.772.2-

฿ 27.48

20 Piece(s) 3 Day(s) 1061.622.880.314~1.500.98SUS304WPB0.2Not Grounded9.54.120.591.82.1-

฿ 43.36

20 Piece(s) Available 3 Day(s) 1012.61.82.25.880.147~1.500.92SUS304WPB0.2Not Grounded14.58.60.5523.1-

฿ 43.36

20 Piece(s) Available 3 Day(s) 101.90.841.161.331.687~1.500.92SUS304WPB0.16Not Grounded5.51.550.5711.1-

฿ 43.36

20 Piece(s) Available 3 Day(s) 102.70.841.161.81.079~1.500.92SUS304WPB0.16Not Grounded7.52.140.5711.4-