(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultra-springs are managed at 2 points; "the load at the standard height" and "the load at the allowable height ( - height at solid length)," and so it maintains load characteristics closer to the tool-lifespan calculations based on the general allowable maximum deflection.
Part Number |
---|
P527 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil Internal Diameter ID (Ø) | Coil Outer Diameter OD (Ø) | Height H2 in Allowable Load (mm) | Spring Constant K (N/mm) | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Material | Wire diameter d (Ø) | End Face State | Total coils Nt | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Solid Height Hs (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 439.14 | COMPRESSION SPRINGS | 5 Piece(s) | 3 Day(s) | 10 | 44.5 | 35.8 | 42.2 | 24.2 | 8.669 | 150.01~230.00 | 176 | SWP-B | 3.2 | Grounded | 4 | 32.3 | 105.6 | 39 | 12.8 | - |
Loading...
Please check the type/dimensions/specifications of the part P527 in the Ultra Spring Compression Coil Spring series.
Part Number |
---|
C104 |
C105 |
C106 |
P528 |
P529 |
P530 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil Internal Diameter ID (Ø) | Coil Outer Diameter OD (Ø) | Height H2 in Allowable Load (mm) | Spring Constant K (N/mm) | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Material | Wire diameter d (Ø) | End Face State | Total coils Nt | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Solid Height Hs (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27.48 | 20 Piece(s) | 3 Day(s) | 10 | 11 | 2.6 | 3 | 4 | 0.098 | ~1.50 | 0.69 | SUS304WPB | 0.2 | Not Grounded | 8.5 | 6 | 0.49 | 2.8 | 1.9 | - | ||
฿ 29.06 | 1 Piece(s) | Same day | 10 | 16 | 3.54 | 4 | 4.57 | 0.069 | ~1.50 | 0.78 | SUS304WPB | 0.23 | Not Grounded | 8.5 | 8.86 | 0.49 | 3.77 | 2.2 | - | ||
฿ 27.48 | 20 Piece(s) | 3 Day(s) | 10 | 6 | 1.6 | 2 | 2.88 | 0.314 | ~1.50 | 0.98 | SUS304WPB | 0.2 | Not Grounded | 9.5 | 4.12 | 0.59 | 1.8 | 2.1 | - | ||
฿ 195.78 | 20 Piece(s) | 3 Day(s) | 10 | 101 | 9.6 | 14.2 | 72.5 | 6.149 | 150.01~230.00 | 175.1 | SWP-B | 2.3 | Grounded | 28.5 | 82.1 | 116.4 | 11.9 | 65.5 | - | ||
฿ 321.80 | 5 Piece(s) | Available | 3 Day(s) | 10 | 49.5 | 19.2 | 25 | 27.6 | 8.568 | 150.01~230.00 | 168.2 | SWP-B | 2.9 | Grounded | 9.5 | 35.8 | 117.7 | 22.1 | 27.6 | - | |
฿ 141.72 | 20 Piece(s) | Available | 3 Day(s) | 10 | 56 | 10.9 | 15.5 | 39.8 | 11.101 | 150.01~230.00 | 179.5 | SWP-B | 2.3 | Grounded | 12.75 | 46.3 | 107.7 | 13.2 | 29.3 | - |
How can we improve?
How can we improve?