(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultra-springs are managed at 2 points; "the load at the standard height" and "the load at the allowable height ( - height at solid length)," and so it maintains load characteristics closer to the tool-lifespan calculations based on the general allowable maximum deflection.
Part Number |
---|
P486 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil Internal Diameter ID (Ø) | Coil Outer Diameter OD (Ø) | Height H2 in Allowable Load (mm) | Spring Constant K (N/mm) | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Material | Wire diameter d (Ø) | End Face State | Total coils Nt | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Solid Height Hs (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 86.02 | COMPRESSION SPRINGS | 20 Piece(s) | Available | 3 Day(s) | 10 | 61.5 | 5.9 | 9.1 | 44.6 | 6.414 | 107.01~150.00 | 108.4 | SWP-B | 1.6 | Grounded | 25.75 | 51.4 | 65 | 7.5 | 41.2 | - |
Loading...
Please check the type/dimensions/specifications of the part P486 in the Ultra Spring Compression Coil Spring series.
Part Number |
---|
C104 |
C105 |
C106 |
P487 |
P488 |
P489 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil Internal Diameter ID (Ø) | Coil Outer Diameter OD (Ø) | Height H2 in Allowable Load (mm) | Spring Constant K (N/mm) | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Material | Wire diameter d (Ø) | End Face State | Total coils Nt | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Solid Height Hs (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27.48 | 20 Piece(s) | 3 Day(s) | 10 | 11 | 2.6 | 3 | 4 | 0.098 | ~1.50 | 0.69 | SUS304WPB | 0.2 | Not Grounded | 8.5 | 6 | 0.49 | 2.8 | 1.9 | - | ||
฿ 29.06 | 1 Piece(s) | Same day | 10 | 16 | 3.54 | 4 | 4.57 | 0.069 | ~1.50 | 0.78 | SUS304WPB | 0.23 | Not Grounded | 8.5 | 8.86 | 0.49 | 3.77 | 2.2 | - | ||
฿ 27.48 | 20 Piece(s) | 3 Day(s) | 10 | 6 | 1.6 | 2 | 2.88 | 0.314 | ~1.50 | 0.98 | SUS304WPB | 0.2 | Not Grounded | 9.5 | 4.12 | 0.59 | 1.8 | 2.1 | - | ||
฿ 320.44 | 5 Piece(s) | Available | 3 Day(s) | 10 | 64 | 15.6 | 20.4 | 39.7 | 4.648 | 107.01~150.00 | 113 | SWP-B | 2.4 | Grounded | 14 | 45.8 | 84.8 | 18 | 33.6 | - | |
฿ 315.96 | 5 Piece(s) | Available | 3 Day(s) | 10 | 49.5 | 8.6 | 12.2 | 31.5 | 7.041 | 107.01~150.00 | 126.7 | SWP-B | 1.8 | Grounded | 15 | 39.7 | 68.9 | 10.4 | 27 | - | |
฿ 354.67 | 5 Piece(s) | Available | 3 Day(s) | 10 | 107 | 33.9 | 39.3 | 41 | 1.775 | 107.01~150.00 | 118.9 | SWP-B | 2.7 | Grounded | 8 | 67.4 | 70.2 | 36.6 | 21.6 | - |
How can we improve?
How can we improve?