(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultra-springs are managed at 2 points; "the load at the standard height" and "the load at the allowable height ( - height at solid length)," and so it maintains load characteristics closer to the tool-lifespan calculations based on the general allowable maximum deflection.
Part Number |
---|
P544 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil Internal Diameter ID (Ø) | Coil Outer Diameter OD (Ø) | Height H2 in Allowable Load (mm) | Spring Constant K (N/mm) | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Material | Wire diameter d (Ø) | End Face State | Total coils Nt | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Solid Height Hs (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 192.84 | COMPRESSION SPRINGS | 20 Piece(s) | 3 Day(s) | 10 | 53 | 8 | 12.6 | 41 | 17.936 | 150.01~230.00 | 215.2 | SWP-B | 2.3 | Grounded | 16 | 45.8 | 129.2 | 10.3 | 36.8 | - |
Loading...
Please check the type/dimensions/specifications of the part P544 in the Ultra Spring Compression Coil Spring series.
Part Number |
---|
C104 |
C105 |
C106 |
P545 |
P546 |
P547 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil Internal Diameter ID (Ø) | Coil Outer Diameter OD (Ø) | Height H2 in Allowable Load (mm) | Spring Constant K (N/mm) | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Material | Wire diameter d (Ø) | End Face State | Total coils Nt | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Solid Height Hs (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27.48 | 20 Piece(s) | 3 Day(s) | 10 | 11 | 2.6 | 3 | 4 | 0.098 | ~1.50 | 0.69 | SUS304WPB | 0.2 | Not Grounded | 8.5 | 6 | 0.49 | 2.8 | 1.9 | - | ||
฿ 29.06 | 1 Piece(s) | Same day | 10 | 16 | 3.54 | 4 | 4.57 | 0.069 | ~1.50 | 0.78 | SUS304WPB | 0.23 | Not Grounded | 8.5 | 8.86 | 0.49 | 3.77 | 2.2 | - | ||
฿ 27.48 | 20 Piece(s) | 3 Day(s) | 10 | 6 | 1.6 | 2 | 2.88 | 0.314 | ~1.50 | 0.98 | SUS304WPB | 0.2 | Not Grounded | 9.5 | 4.12 | 0.59 | 1.8 | 2.1 | - | ||
฿ 486.28 | 5 Piece(s) | Available | 3 Day(s) | 10 | 63 | 22.5 | 28.9 | 36.3 | 8.355 | 150.01~230.00 | 223.1 | SWP-B | 3.2 | Grounded | 9.25 | 44.9 | 151.4 | 25.7 | 29.6 | - | |
฿ 241.15 | 5 Piece(s) | Available | 3 Day(s) | 10 | 29.5 | 19 | 25 | 18.3 | 21.31 | 230.01~580.00 | 239 | SWP-B | 3 | Grounded | 5.5 | 22.8 | 143.4 | 22 | 16.5 | - | |
฿ 190.28 | 20 Piece(s) | 3 Day(s) | 10 | 65 | 6.8 | 11 | 54.1 | 17.181 | 150.01~230.00 | 186.3 | SWP-B | 2.1 | Grounded | 17.75 | 58.5 | 111.8 | 8.9 | 37.3 | - |
How can we improve?
How can we improve?