(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultra-springs are managed at 2 points; "the load at the standard height" and "the load at the allowable height ( - height at solid length)," and so it maintains load characteristics closer to the tool-lifespan calculations based on the general allowable maximum deflection.
Part Number |
---|
DC584 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil Internal Diameter ID (Ø) | Coil Outer Diameter OD (Ø) | Height H2 in Allowable Load (mm) | Spring Constant K (N/mm) | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Material | Wire diameter d (Ø) | End Face State | Total coils Nt | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Solid Height Hs (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 315.50 | COMPRESSION SPRINGS | 5 Piece(s) | Available | 3 Day(s) | 10 | 140 | 14.75 | 17.25 | 74.25 | 0.481 | 30.01~50.00 | 30.79 | SWP-B | 1.25 | Grounded | 14.5 | 96.49 | 20.35 | 16 | 18.1 | - |
Loading...
Please check the type/dimensions/specifications of the part DC584 in the Ultra Spring Compression Coil Spring series.
Part Number |
---|
C104 |
C105 |
C106 |
DC585 |
DC586 |
DC587 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil Internal Diameter ID (Ø) | Coil Outer Diameter OD (Ø) | Height H2 in Allowable Load (mm) | Spring Constant K (N/mm) | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Material | Wire diameter d (Ø) | End Face State | Total coils Nt | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Solid Height Hs (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27.48 | 20 Piece(s) | 3 Day(s) | 10 | 11 | 2.6 | 3 | 4 | 0.098 | ~1.50 | 0.69 | SUS304WPB | 0.2 | Not Grounded | 8.5 | 6 | 0.49 | 2.8 | 1.9 | - | ||
฿ 29.06 | 1 Piece(s) | Same day | 10 | 16 | 3.54 | 4 | 4.57 | 0.069 | ~1.50 | 0.78 | SUS304WPB | 0.23 | Not Grounded | 8.5 | 8.86 | 0.49 | 3.77 | 2.2 | - | ||
฿ 27.48 | 20 Piece(s) | 3 Day(s) | 10 | 6 | 1.6 | 2 | 2.88 | 0.314 | ~1.50 | 0.98 | SUS304WPB | 0.2 | Not Grounded | 9.5 | 4.12 | 0.59 | 1.8 | 2.1 | - | ||
฿ 104.77 | 20 Piece(s) | Available | 3 Day(s) | 10 | 19 | 7 | 9 | 10.17 | 3.609 | 30.01~50.00 | 30.79 | SWP-B | 1 | Grounded | 7.5 | 12.92 | 21.17 | 8 | 7.5 | - | |
฿ 110.32 | 20 Piece(s) | 3 Day(s) | 10 | 28.5 | 7 | 9 | 14.86 | 2.334 | 30.01~50.00 | 30.79 | SWP-B | 1 | Grounded | 10.5 | 19.1 | 21.17 | 8 | 10.5 | - | ||
฿ 139.64 | 1 Piece(s) | Same day | 10 | 40.5 | 7 | 9 | 20.44 | 1.589 | 30.01~50.00 | 30.79 | SWP-B | 1 | Grounded | 14.5 | 26.68 | 21.17 | 8 | 14.5 | - |
How can we improve?
How can we improve?