(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultra-springs are managed at 2 points; "the load at the standard height" and "the load at the allowable height ( - height at solid length)," and so it maintains load characteristics closer to the tool-lifespan calculations based on the general allowable maximum deflection.
Part Number |
---|
DC614 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil Internal Diameter ID (Ø) | Coil Outer Diameter OD (Ø) | Height H2 in Allowable Load (mm) | Spring Constant K (N/mm) | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Material | Wire diameter d (Ø) | End Face State | Total coils Nt | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Solid Height Hs (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 436.23 ฿ 119.70 | COMPRESSION SPRINGS | 1 Piece(s) | Same day | 10 | 110 | 18.4 | 21.6 | 53.5 | 0.99 | 50.01~73.00 | 53.45 | SWP-B | 1.6 | Grounded | 10.5 | 74.96 | 33.12 | 20 | 16.8 | - |
Loading...
Please check the type/dimensions/specifications of the part DC614 in the Ultra Spring Compression Coil Spring series.
Part Number |
---|
C104 |
C105 |
C106 |
DC615 |
DC616 |
DC617 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil Internal Diameter ID (Ø) | Coil Outer Diameter OD (Ø) | Height H2 in Allowable Load (mm) | Spring Constant K (N/mm) | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Material | Wire diameter d (Ø) | End Face State | Total coils Nt | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Solid Height Hs (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27.48 | 20 Piece(s) | 3 Day(s) | 10 | 11 | 2.6 | 3 | 4 | 0.098 | ~1.50 | 0.69 | SUS304WPB | 0.2 | Not Grounded | 8.5 | 6 | 0.49 | 2.8 | 1.9 | - | ||
฿ 29.06 | 1 Piece(s) | Same day | 10 | 16 | 3.54 | 4 | 4.57 | 0.069 | ~1.50 | 0.78 | SUS304WPB | 0.23 | Not Grounded | 8.5 | 8.86 | 0.49 | 3.77 | 2.2 | - | ||
฿ 27.48 | 20 Piece(s) | 3 Day(s) | 10 | 6 | 1.6 | 2 | 2.88 | 0.314 | ~1.50 | 0.98 | SUS304WPB | 0.2 | Not Grounded | 9.5 | 4.12 | 0.59 | 1.8 | 2.1 | - | ||
฿ 53.34 | 20 Piece(s) | Available | 3 Day(s) | 10 | 17 | 4 | 6 | 12.38 | 9.571 | 30.01~50.00 | 42.66 | SWP-B | 1 | Grounded | 10.5 | 13.33 | 33.88 | 5 | 10.5 | - | |
฿ 53.34 | 20 Piece(s) | Available | 3 Day(s) | 10 | 24 | 4 | 6 | 17.21 | 6.512 | 30.01~50.00 | 42.66 | SWP-B | 1 | Grounded | 14.5 | 18.6 | 33.88 | 5 | 14.5 | - | |
฿ 78.89 | 20 Piece(s) | Available | 3 Day(s) | 10 | 34.5 | 4 | 6 | 24.45 | 4.403 | 30.01~50.00 | 42.66 | SWP-B | 1 | Grounded | 20.5 | 26.51 | 33.88 | 5 | 20.5 | - |
How can we improve?
How can we improve?