(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultra-springs are managed at 2 points; "the load at the standard height" and "the load at the allowable height ( - height at solid length)," and so it maintains load characteristics closer to the tool-lifespan calculations based on the general allowable maximum deflection.
Part Number |
---|
DC702 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil Internal Diameter ID (Ø) | Coil Outer Diameter OD (Ø) | Height H2 in Allowable Load (mm) | Spring Constant K (N/mm) | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Material | Wire diameter d (Ø) | End Face State | Total coils Nt | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Solid Height Hs (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 327.24 | COMPRESSION SPRINGS | 3 Piece(s) | Available | 7 Day(s) | 10 | 41 | 13.5 | 18.5 | 29.01 | 17.652 | 150.01~230.00 | 203.88 | SWP-B | 2.5 | Grounded | 7.5 | 32.5 | 144.63 | 16 | 18.8 | 3 |
Loading...
Please check the type/dimensions/specifications of the part DC702 in the Ultra Spring Compression Coil Spring series.
Part Number |
---|
C104 |
C105 |
C106 |
DC703 |
DC704 |
DC705 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil Internal Diameter ID (Ø) | Coil Outer Diameter OD (Ø) | Height H2 in Allowable Load (mm) | Spring Constant K (N/mm) | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Material | Wire diameter d (Ø) | End Face State | Total coils Nt | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Solid Height Hs (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27.48 | 20 Piece(s) | 3 Day(s) | 10 | 11 | 2.6 | 3 | 4 | 0.098 | ~1.50 | 0.69 | SUS304WPB | 0.2 | Not Grounded | 8.5 | 6 | 0.49 | 2.8 | 1.9 | - | ||
฿ 29.06 | 1 Piece(s) | Same day | 10 | 16 | 3.54 | 4 | 4.57 | 0.069 | ~1.50 | 0.78 | SUS304WPB | 0.23 | Not Grounded | 8.5 | 8.86 | 0.49 | 3.77 | 2.2 | - | ||
฿ 27.48 | 20 Piece(s) | 3 Day(s) | 10 | 6 | 1.6 | 2 | 2.88 | 0.314 | ~1.50 | 0.98 | SUS304WPB | 0.2 | Not Grounded | 9.5 | 4.12 | 0.59 | 1.8 | 2.1 | - | ||
฿ 484.35 | 2 Piece(s) | 3 Day(s) | 10 | 61 | 13.5 | 18.5 | 42.47 | 11.474 | 150.01~230.00 | 203.88 | SWP-B | 2.5 | Grounded | 10.5 | 47.86 | 144.63 | 16 | 26.3 | 2 | ||
฿ 487.38 | 2 Piece(s) | 7 Day(s) | 10 | 88 | 13.5 | 18.5 | 60.75 | 7.777 | 150.01~230.00 | 203.88 | SWP-B | 2.5 | Grounded | 14.5 | 68.67 | 144.63 | 16 | 36.3 | 2 | ||
฿ 1,911.09 | 1 Piece(s) | Available | 7 Day(s) | 10 | 150 | 46 | 54 | 79.1 | 3.785 | 230.01~580.00 | 258.9 | SWP-B | 4 | Grounded | 7.5 | 103.37 | 170.27 | 50 | 30 | - |
How can we improve?
How can we improve?