(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard spring type tension spring born out of thorough quality control.
[Features]
· At least 50% to 90% cheaper than custom order products.
· Managing loads at 2 points allows for load characteristics close to the theoretical values.
· The product has been selling well for 30 years straight.
· The product lineup is based on standards established by the Japan Spring Manufacturers Association and German DIN2098 standards used commonly in Europe.
· As well as by the main dimensions, loads are measured and managed at 2-points; the allowable load and the independently set reference load.
[Applications]
· Can be used in all sectors and fields as a general-purpose standard spring.
Part Number |
---|
DE849 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Length L2 in Allowable Load (mm) | Free Length Lf (mm) | O.D. OD (Ø) | Initial Tension Pi (N) | Spring Constant K (N/mm) | Load Length L1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Wire diameter d (Ø) | Total coils Nt | Maximum Elastic Curve Equation (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,943.22 | EXTENSION SPRINGS | 1 Piece(s) | Available | 7 Day(s) | 10 | SWP-B | 110.01~ | 114.74 | 535.9 | 250.7 | 27.5 | 26.458 | 0.304 | 415.04 | 77.14 | 25 | 2.5 | 79.5 | 285.2 | - |
Loading...
Hook Type | Reverse Hook | Hook Facing Angle | 180° |
---|
Please check the type/dimensions/specifications of the part DE849 in the Ultra Spring Extension Coil Spring series.
Part Number |
---|
DE004 |
DE005 |
DE006 |
DE850 |
DE851 |
DE852 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Length L2 in Allowable Load (mm) | Free Length Lf (mm) | O.D. OD (Ø) | Initial Tension Pi (N) | Spring Constant K (N/mm) | Load Length L1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Wire diameter d (Ø) | Total coils Nt | Maximum Elastic Curve Equation (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 59.27 | 20 Piece(s) | 7 Day(s) | 10 | SUS304WPB | ~1.25 | 0.16 | 24.7 | 8.7 | 1.3 | 0.029 | 0.008 | 17.34 | 0.1 | 1.2 | 0.1 | 62.5 | 16 | 20 | ||
฿ 59.27 | 20 Piece(s) | 33 Day(s) | 10 | SUS304WPB | ~1.25 | 0.16 | 30.8 | 10.4 | 1.3 | 0.029 | 0.006 | 21.39 | 0.1 | 1.2 | 0.1 | 79.5 | 20.4 | 20 | ||
฿ 62.19 | 20 Piece(s) | 3 Day(s) | 10 | SUS304WPB | ~1.25 | 0.16 | 6.2 | 3.5 | 1.3 | 0.029 | 0.047 | 4.95 | 0.1 | 1.2 | 0.1 | 10.5 | 2.7 | 20 | ||
฿ 491.68 | 2 Piece(s) | 7 Day(s) | 10 | SWP-B | 110.01~ | 112.78 | 116.3 | 88.1 | 14.5 | 39.423 | 2.55 | 104.97 | 82.45 | 12.5 | 2 | 31.5 | 28.2 | 2 | ||
฿ 494.71 | 2 Piece(s) | 7 Day(s) | 10 | SWP-B | 110.01~ | 112.78 | 139.6 | 104.1 | 14.5 | 39.423 | 2.03 | 125.26 | 82.45 | 12.5 | 2 | 39.5 | 35.5 | 2 | ||
฿ 510.70 | 2 Piece(s) | Available | 3 Day(s) | 10 | SWP-B | 110.01~ | 112.78 | 168.8 | 124.1 | 14.5 | 39.423 | 1.618 | 150.61 | 82.45 | 12.5 | 2 | 49.5 | 44.7 | 2 |
How can we improve?
How can we improve?