(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard spring type tension spring born out of thorough quality control.
[Features]
· At least 50% to 90% cheaper than custom order products.
· Managing loads at 2 points allows for load characteristics close to the theoretical values.
· The product has been selling well for 30 years straight.
· The product lineup is based on standards established by the Japan Spring Manufacturers Association and German DIN2098 standards used commonly in Europe.
· As well as by the main dimensions, loads are measured and managed at 2-points; the allowable load and the independently set reference load.
[Applications]
· Can be used in all sectors and fields as a general-purpose standard spring.
Part Number |
---|
DE725 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Length L2 in Allowable Load (mm) | Free Length Lf (mm) | O.D. OD (Ø) | Initial Tension Pi (N) | Spring Constant K (N/mm) | Load Length L1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Wire diameter d (Ø) | Total coils Nt | Maximum Elastic Curve Equation (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 497.63 | EXTENSION SPRINGS | 2 Piece(s) | 3 Day(s) | 10 | SWP-B | 30.01~60.00 | 41.68 | 278.3 | 105.3 | 21.6 | 6.306 | 0.206 | 209.98 | 27.6 | 20 | 1.6 | 39.5 | 173 | 2 |
Loading...
Hook Type | Reverse Hook | Hook Facing Angle | 180° |
---|
Please check the type/dimensions/specifications of the part DE725 in the Ultra Spring Extension Coil Spring series.
Part Number |
---|
DE004 |
DE005 |
DE006 |
DE726 |
DE727 |
DE728 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Length L2 in Allowable Load (mm) | Free Length Lf (mm) | O.D. OD (Ø) | Initial Tension Pi (N) | Spring Constant K (N/mm) | Load Length L1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Wire diameter d (Ø) | Total coils Nt | Maximum Elastic Curve Equation (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 59.27 | 20 Piece(s) | 7 Day(s) | 10 | SUS304WPB | ~1.25 | 0.16 | 24.7 | 8.7 | 1.3 | 0.029 | 0.008 | 17.34 | 0.1 | 1.2 | 0.1 | 62.5 | 16 | 20 | ||
฿ 59.27 | 20 Piece(s) | 33 Day(s) | 10 | SUS304WPB | ~1.25 | 0.16 | 30.8 | 10.4 | 1.3 | 0.029 | 0.006 | 21.39 | 0.1 | 1.2 | 0.1 | 79.5 | 20.4 | 20 | ||
฿ 62.19 | 20 Piece(s) | 3 Day(s) | 10 | SUS304WPB | ~1.25 | 0.16 | 6.2 | 3.5 | 1.3 | 0.029 | 0.047 | 4.95 | 0.1 | 1.2 | 0.1 | 10.5 | 2.7 | 20 | ||
฿ 501.79 | 5 Piece(s) | 3 Day(s) | 10 | SWP-B | 30.01~60.00 | 41.68 | 338.3 | 121.3 | 21.6 | 6.306 | 0.157 | 252.48 | 27.6 | 20 | 1.6 | 49.5 | 217 | 2 | ||
฿ 739.05 | 1 Piece(s) | Available | 3 Day(s) | 10 | SWP-B | 30.01~60.00 | 41.68 | 416.4 | 142.1 | 21.6 | 6.306 | 0.127 | 307.73 | 27.6 | 20 | 1.6 | 62.5 | 274.3 | - | |
฿ 973.23 | 1 Piece(s) | Available | 7 Day(s) | 10 | SWP-B | 30.01~60.00 | 41.68 | 518.4 | 169.3 | 21.6 | 6.306 | 0.098 | 379.99 | 27.6 | 20 | 1.6 | 79.5 | 349.1 | - |
How can we improve?
How can we improve?