1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Ultra Spring Extension Coil Spring (Part Number)

EXTENSION SPRINGS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ultra Spring Extension Coil Spring
  • Ultra Spring Extension Coil Spring
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 27.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A standard spring type tension spring born out of thorough quality control.
[Features]
· At least 50% to 90% cheaper than custom order products.
· Managing loads at 2 points allows for load characteristics close to the theoretical values.
· The product has been selling well for 30 years straight.
· The product lineup is based on standards established by the Japan Spring Manufacturers Association and German DIN2098 standards used commonly in Europe.
· As well as by the main dimensions, loads are measured and managed at 2-points; the allowable load and the independently set reference load.
[Applications]
· Can be used in all sectors and fields as a general-purpose standard spring.

 

Part Number
DE772
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Allowable Load(Range Specification)
(N)
Allowable Load P2
(N)
Length L2 in Allowable Load
(mm)
Free Length Lf
(mm)
O.D. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant K
(N/mm)
Load Length L1
(mm)
Reference load P1
(N)
Coil Center Diameter D
(Ø)
Wire diameter d
(Ø)
Total coils Nt Maximum Elastic Curve Equation
(mm)
Ordering Unit
(piece)

฿ 120.35

EXTENSION SPRINGS 20 Piece(s) Available 3 Day(s) 10SWP-B30.01~60.0055.92925.57.5521.4779.1227.8743.076.31.2510.53.510

Loading...

  1. 1
 

Basic Information

Hook Type Reverse Hook Hook Facing Angle 180°

Please check the type/dimensions/specifications of the part DE772 in the Ultra Spring Extension Coil Spring series.

Products with similar specification

Part Number
DE004
DE005
DE006
DE773
DE774
DE775
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMaterial Allowable Load(Range Specification)
(N)
Allowable Load P2
(N)
Length L2 in Allowable Load
(mm)
Free Length Lf
(mm)
O.D. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant K
(N/mm)
Load Length L1
(mm)
Reference load P1
(N)
Coil Center Diameter D
(Ø)
Wire diameter d
(Ø)
Total coils Nt Maximum Elastic Curve Equation
(mm)
Ordering Unit
(piece)

฿ 59.27

20 Piece(s) 7 Day(s) 10SUS304WPB~1.250.1624.78.71.30.0290.00817.340.11.20.162.51620

฿ 59.27

20 Piece(s) 33 Day(s) 10SUS304WPB~1.250.1630.810.41.30.0290.00621.390.11.20.179.520.420

฿ 62.19

20 Piece(s) 3 Day(s) 10SUS304WPB~1.250.166.23.51.30.0290.0474.950.11.20.110.52.720

฿ 108.20

10 Piece(s) 7 Day(s) 10SWP-B30.01~60.0055.932.2287.5521.4777.65930.8243.076.31.2512.54.210

฿ 108.20

20 Piece(s) 3 Day(s) 10SWP-B30.01~60.0055.937.131.77.5521.4776.17835.243.076.31.2515.55.410

฿ 200.38

5 Piece(s) 7 Day(s) 10SWP-B30.01~60.0055.943.536.77.5521.4775.00141.143.076.31.2519.56.85