(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard spring type tension spring born out of thorough quality control.
[Features]
· At least 50% to 90% cheaper than custom order products.
· Managing loads at 2 points allows for load characteristics close to the theoretical values.
· The product has been selling well for 30 years straight.
· The product lineup is based on standards established by the Japan Spring Manufacturers Association and German DIN2098 standards used commonly in Europe.
· As well as by the main dimensions, loads are measured and managed at 2-points; the allowable load and the independently set reference load.
[Applications]
· Can be used in all sectors and fields as a general-purpose standard spring.
Part Number |
---|
DE098 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Length L2 in Allowable Load (mm) | Free Length Lf (mm) | O.D. OD (Ø) | Initial Tension Pi (N) | Spring Constant K (N/mm) | Load Length L1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Wire diameter d (Ø) | Total coils Nt | Maximum Elastic Curve Equation (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 59.27 | EXTENSION SPRINGS | 20 Piece(s) | 7 Day(s) | 10 | SUS304WPB | ~1.25 | 0.63 | 7 | 4.9 | 1.36 | 0.186 | 0.21 | 5.93 | 0.4 | 1.2 | 0.16 | 15.5 | 2.1 | 20 |
Loading...
Hook Type | Reverse Hook | Hook Facing Angle | 180° |
---|
Please check the type/dimensions/specifications of the part DE098 in the Ultra Spring Extension Coil Spring series.
Part Number |
---|
DE004 |
DE005 |
DE006 |
DE099 |
DE100 |
DE101 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Length L2 in Allowable Load (mm) | Free Length Lf (mm) | O.D. OD (Ø) | Initial Tension Pi (N) | Spring Constant K (N/mm) | Load Length L1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Wire diameter d (Ø) | Total coils Nt | Maximum Elastic Curve Equation (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 59.27 | 20 Piece(s) | 7 Day(s) | 10 | SUS304WPB | ~1.25 | 0.16 | 24.7 | 8.7 | 1.3 | 0.029 | 0.008 | 17.34 | 0.1 | 1.2 | 0.1 | 62.5 | 16 | 20 | ||
฿ 59.27 | 20 Piece(s) | 33 Day(s) | 10 | SUS304WPB | ~1.25 | 0.16 | 30.8 | 10.4 | 1.3 | 0.029 | 0.006 | 21.39 | 0.1 | 1.2 | 0.1 | 79.5 | 20.4 | 20 | ||
฿ 62.19 | 20 Piece(s) | 3 Day(s) | 10 | SUS304WPB | ~1.25 | 0.16 | 6.2 | 3.5 | 1.3 | 0.029 | 0.047 | 4.95 | 0.1 | 1.2 | 0.1 | 10.5 | 2.7 | 20 | ||
฿ 59.27 | 20 Piece(s) | 7 Day(s) | 10 | SUS304WPB | ~1.25 | 0.63 | 8.2 | 5.6 | 1.36 | 0.186 | 0.167 | 6.89 | 0.4 | 1.2 | 0.16 | 19.5 | 2.6 | 20 | ||
฿ 59.27 | 20 Piece(s) | 7 Day(s) | 10 | SUS304WPB | ~1.25 | 0.63 | 9.6 | 6.3 | 1.36 | 0.186 | 0.132 | 7.92 | 0.4 | 1.2 | 0.16 | 24.5 | 3.3 | 20 | ||
฿ 59.27 | 20 Piece(s) | 7 Day(s) | 10 | SUS304WPB | ~1.25 | 0.76 | 12.6 | 7.2 | 2.2 | 0.167 | 0.111 | 9.86 | 0.46 | 2 | 0.2 | 15.5 | 5.4 | 20 |
How can we improve?
How can we improve?