(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Maintains appropriate tension in the transmission of the roller chain. As tooth tips are induction hardened, durability is excellent, and smooth and quiet rotation can be obtained.
*The conventional type with retaining ring attached only to one side, and new type which is attached to both, may be used together without impact on usage. Please note this in advance.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Chain No. | Number of Teeth (T) | Shaft Hole Dia. d (mm) |
---|---|---|---|---|---|---|---|---|
฿ 468.73 | IDLER SPROCKET(SUSID) | 1 Piece(s) | 5 Day(s) | 35 | 16 | 10 | ||
฿ 509.98 | IDLER SPROCKET(SUSID) | 1 Piece(s) | 5 Day(s) | 35 | 16 | 12 | ||
฿ 523.70 | IDLER SPROCKET(ID) | 1 Piece(s) | 5 Day(s) | 35 | 18 | 15 | ||
฿ 669.13 | IDLER SPROCKET(ID) | 1 Piece(s) | 10 Day(s) | 35 | 21 | 17 | ||
฿ 739.69 | IDLER SPROCKET(ID) | 1 Piece(s) | 5 Day(s) | 35 | 25 | 20 | ||
฿ 474.79 | IDLER SPROCKET(ID) | 1 Piece(s) | 5 Day(s) | 40 | 13 | 10 | ||
฿ 431.52 | IDLER SPROCKET(SUSID) | 1 Piece(s) | Same day | 40 | 13 | 12 | ||
฿ 507.99 | IDLER SPROCKET(SUSID) | 1 Piece(s) | Same day | 40 | 15 | 15 | ||
฿ 682.25 | IDLER SPROCKET(ID) | 1 Piece(s) | 5 Day(s) | 40 | 17 | 17 | ||
฿ 726.79 ฿ 357.80 | IDLER SPROCKET(SUSID) | 1 Piece(s) | Same day | 40 | 19 | 20 | ||
฿ 538.17 ฿ 246.21 | IDLER SPROCKET(SUSID) | 1 Piece(s) | Same day | 50 | 12 | 12 | ||
฿ 557.97 | IDLER SPROCKET(ID) | 1 Piece(s) | 5 Day(s) | 50 | 13 | 15 | ||
฿ 722.24 | IDLER SPROCKET(ID) | 1 Piece(s) | 10 Day(s) | 50 | 15 | 17 | ||
฿ 818.83 | IDLER SPROCKET(ID) | 1 Piece(s) | 10 Day(s) | 50 | 17 | 20 | ||
฿ 623.85 | IDLER SPROCKET(ID) | 1 Piece(s) | 10 Day(s) | 60 | 11 | 12 | ||
฿ 589.12 | IDLER SPROCKET(ID) | 1 Piece(s) | 5 Day(s) | 60 | 11 | 15 | ||
฿ 754.30 ฿ 476.94 | IDLER SPROCKET(SUSID) | 1 Piece(s) | Same day | 60 | 13 | 17 | ||
฿ 811.87 | IDLER SPROCKET(SUSID) | 1 Piece(s) | 19 Day(s) | 60 | 14 | 20 | ||
฿ 636.62 | IDLER SPROCKET(ID) | 1 Piece(s) | 14 Day(s) | 80 | 9 | 15 | ||
฿ 951.75 | IDLER SPROCKET(ID) | 1 Piece(s) | 12 Day(s) | 80 | 10 | 17 | ||
฿ 922.44 | IDLER SPROCKET(ID) | 1 Piece(s) | 19 Day(s) | 80 | 11 | 20 |
Loading...
Sprocket Shape | C Shape | Type | Idler | Number of Strands | 1 |
---|---|---|---|---|---|
Material | Steel | Chain Type | Standard | Shaft Type | Built-in bearing single |
Surface Treatment | Black oxide finish |
How can we improve?
How can we improve?