(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rich lineup of variations in KANA standard sprocket count, number of teeth, and shape. The shaft holes of this product are not yet machined, so machining of shaft holes is required when using.
Part Number |
---|
K60B10 |
K60B11 |
K60B12 |
K60B13 |
K60B14 |
K60B15 |
K60B16 |
K60B17 |
K60B18 |
K60B19 |
K60B20 |
K60B21 |
K60B22 |
K60B23 |
K60B24 |
K60B25 |
K60B26 |
K60B27 |
K60B28 |
K60B29 |
K60B30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Teeth (T) | Shaft Hole Dia. d (mm) | Maximum Shaft Hole Dia. (mm) | Minimum Shaft Bore Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 392.76 | SPROCKET(K60B) | 1 Piece(s) | 10 Day(s) | 10 | 13 | 22 | 14 | ||
฿ 474.17 | SPROCKET(K60B) | 1 Piece(s) | 10 Day(s) | 11 | 13 | 28 | 14 | ||
฿ 558.60 | SPROCKET(K60B) | 1 Piece(s) | 10 Day(s) | 12 | 13 | 32 | 14 | ||
฿ 522.05 | SPROCKET(K60B) | 1 Piece(s) | 5 Day(s) | 13 | 13 | 35 | 14 | ||
฿ 685.75 | SPROCKET(K60B) | 1 Piece(s) | 10 Day(s) | 14 | 16 | 35 | 17 | ||
฿ 734.50 | SPROCKET(K60B) | 1 Piece(s) | 10 Day(s) | 15 | 16 | 35 | 17 | ||
฿ 692.90 | SPROCKET(K60B) | 1 Piece(s) | 10 Day(s) | 16 | 16 | 35 | 17 | ||
฿ 754.84 | SPROCKET(K60B) | 1 Piece(s) | 10 Day(s) | 17 | 16 | 46 | 17 | ||
฿ 820.00 | SPROCKET(K60B) | 1 Piece(s) | 10 Day(s) | 18 | 16 | 46 | 17 | ||
฿ 815.88 | SPROCKET(K60B) | 1 Piece(s) | 10 Day(s) | 19 | 16 | 46 | 17 | ||
฿ 941.29 | SPROCKET(K60B) | 1 Piece(s) | 10 Day(s) | 20 | 16 | 55 | 17 | ||
฿ 1,006.45 | SPROCKET(K60B) | 1 Piece(s) | 10 Day(s) | 21 | 16 | 55 | 17 | ||
฿ 1,025.40 | SPROCKET(K60B) | 1 Piece(s) | 10 Day(s) | 22 | 16 | 55 | 17 | ||
฿ 1,196.13 | SPROCKET(K60B) | 1 Piece(s) | 10 Day(s) | 23 | 16 | 55 | 17 | ||
฿ 1,296.77 | SPROCKET(K60B) | 1 Piece(s) | 10 Day(s) | 24 | 18 | 55 | 19 | ||
฿ 1,393.55 | SPROCKET(K60B) | 1 Piece(s) | 10 Day(s) | 25 | 18 | 55 | 19 | ||
฿ 1,486.45 | SPROCKET(K60B) | 1 Piece(s) | 10 Day(s) | 26 | 18 | 55 | 19 | ||
฿ 1,701.02 | SPROCKET(K60B) | 1 Piece(s) | 10 Day(s) | 27 | 18 | 55 | 19 | ||
฿ 1,680.00 | SPROCKET(K60B) | 1 Piece(s) | 10 Day(s) | 28 | 18 | 57 | 19 | ||
฿ 1,939.48 | SPROCKET(K60B) | 1 Piece(s) | 10 Day(s) | 29 | 18 | 57 | 19 | ||
฿ 2,133.90 | SPROCKET(K60B) | 1 Piece(s) | 10 Day(s) | 30 | 18 | 57 | 19 |
Loading...
Sprocket Shape | Shape B | Chain No. | 60 | Number of Strands | 1 |
---|---|---|---|---|---|
Material | Steel | Chain Type | Standard | Type | Pilot Holes Types |
Shaft Type | Standard Pilot Holes | Surface Treatment | No |
How can we improve?
How can we improve?