(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
FBN finished sprocket has shaft hole tolerance H7, standard grade parallel keys that satisfy JIS standards, metric coarse machining, and hex socket head screws already inserted.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Teeth (T) | Shaft Hole Dia. d (mm) | Key Groove Width b (mm) |
---|---|---|---|---|---|---|---|---|
฿ 261.37 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 9 | 10 | 3 | ||
฿ 275.21 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 9 | 10 | 4 | ||
฿ 302.45 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 10 | 10 | 3 | ||
฿ 291.01 | SPROCKET(FBN35B) | 1 Piece(s) | 10 Day(s) | 10 | 10 | 4 | ||
฿ 298.85 | SPROCKET(FBN35B) | 1 Piece(s) | Same day | 10 | 12 | 4 | ||
฿ 288.23 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 11 | 10 | 3 | ||
฿ 297.40 | SPROCKET(FBN35B) | 1 Piece(s) | 10 Day(s) | 11 | 10 | 4 | ||
฿ 298.86 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 11 | 12 | 4 | ||
฿ 308.84 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 11 | 14 | 5 | ||
฿ 313.49 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 12 | 10 | 3 | ||
฿ 300.63 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 12 | 10 | 4 | ||
฿ 300.63 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 12 | 12 | 4 | ||
฿ 300.63 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 12 | 14 | 5 | ||
฿ 280.73 | SPROCKET(FBN35B) | 1 Piece(s) | Same day | 12 | 15 | 5 | ||
฿ 310.54 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 12 | 16 | 5 | ||
฿ 361.00 | SPROCKET(FBN35B) | 1 Piece(s) | 12 Day(s) | 12 | 17 | 5 | ||
฿ 349.00 ฿ 212.12 | SPROCKET(FBN35B) | 1 Piece(s) | Same day | 13 | 10 | 5 | ||
฿ 314.75 | SPROCKET(FBN35B) | 1 Piece(s) | 10 Day(s) | 13 | 10 | 3 | ||
฿ 336.00 ฿ 212.12 | SPROCKET(FBN35B) | 1 Piece(s) | Same day | 13 | 12 | 4 | ||
฿ 354.00 | SPROCKET(FBN35B) | 1 Piece(s) | 14 Day(s) | 13 | 14 | 4 | ||
฿ 292.78 ฿ 177.95 | SPROCKET(FBN35B) | 1 Piece(s) | Same day | 13 | 15 | 5 | ||
฿ 314.75 | SPROCKET(FBN35B) | 1 Piece(s) | 10 Day(s) | 13 | 16 | 5 | ||
฿ 305.45 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 13 | 17 | 5 | ||
฿ 319.15 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 13 | 18 | 6 | ||
฿ 337.97 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 14 | 10 | 3 | ||
฿ 315.10 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 14 | 10 | 4 | ||
฿ 292.78 ฿ 171.66 | SPROCKET(FBN35B) | 1 Piece(s) | Same day | 14 | 12 | 4 | ||
฿ 326.84 | SPROCKET(FBN35B) | 1 Piece(s) | 10 Day(s) | 14 | 14 | 5 | ||
฿ 329.89 | SPROCKET(FBN35B) | 1 Piece(s) | Same day | 14 | 15 | 5 | ||
฿ 326.84 | SPROCKET(FBN35B) | 1 Piece(s) | 10 Day(s) | 14 | 16 | 5 | ||
฿ 338.28 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 14 | 18 | 6 | ||
฿ 338.28 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 14 | 19 | 6 | ||
฿ 332.69 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 14 | 20 | 6 | ||
฿ 337.00 | SPROCKET(FBN35B) | 1 Piece(s) | 12 Day(s) | 15 | 10 | 3 | ||
฿ 351.74 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 15 | 10 | 4 | ||
฿ 346.29 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 15 | 12 | 4 | ||
฿ 337.00 | SPROCKET(FBN35B) | 1 Piece(s) | 19 Day(s) | 15 | 14 | 5 | ||
฿ 329.01 ฿ 186.98 | SPROCKET(FBN35B) | 1 Piece(s) | Same day | 15 | 15 | 5 | ||
฿ 343.75 | SPROCKET(FBN35B) | 1 Piece(s) | 10 Day(s) | 15 | 16 | 5 | ||
฿ 341.94 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 15 | 17 | 5 | ||
฿ 309.10 ฿ 199.31 | SPROCKET(FBN35B) | 1 Piece(s) | Same day | 15 | 18 | 6 | ||
฿ 329.01 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 15 | 19 | 6 | ||
฿ 345.51 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 15 | 20 | 6 | ||
฿ 333.04 | SPROCKET(FBN35B) | 1 Piece(s) | 14 Day(s) | 16 | 10 | 3 | ||
฿ 338.50 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 16 | 10 | 4 | ||
฿ 359.07 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 16 | 12 | 4 | ||
฿ 360.06 | SPROCKET(FBN35B) | 1 Piece(s) | 19 Day(s) | 16 | 14 | 5 | ||
฿ 368.87 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 16 | 15 | 5 | ||
฿ 362.99 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 16 | 16 | 5 | ||
฿ 348.03 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 16 | 17 | 5 | ||
฿ 325.72 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 16 | 18 | 6 | ||
฿ 360.32 | SPROCKET(FBN35B) | 1 Piece(s) | 14 Day(s) | 16 | 19 | 6 | ||
฿ 367.26 | SPROCKET(FBN35B) | 1 Piece(s) | Same day | 16 | 20 | 6 | ||
฿ 351.17 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 16 | 22 | 6 | ||
฿ 520.00 | SPROCKET(FBN35B) | 1 Piece(s) | 12 Day(s) | 16 | 24 | 8 | ||
฿ 378.35 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 16 | 25 | 8 | ||
฿ 393.00 | SPROCKET(FBN35B) | 1 Piece(s) | 19 Day(s) | 17 | 12 | 4 | ||
฿ 374.39 | SPROCKET(FBN35B) | 1 Piece(s) | 10 Day(s) | 17 | 14 | 5 | ||
฿ 330.26 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 17 | 15 | 5 | ||
฿ 393.00 | SPROCKET(FBN35B) | 1 Piece(s) | 14 Day(s) | 17 | 17 | 5 | ||
฿ 331.40 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 17 | 18 | 6 | ||
฿ 349.54 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 17 | 20 | 6 | ||
฿ 391.92 | SPROCKET(FBN35B) | 1 Piece(s) | 10 Day(s) | 17 | 22 | 6 | ||
฿ 391.92 | SPROCKET(FBN35B) | 1 Piece(s) | 10 Day(s) | 17 | 24 | 8 | ||
฿ 532.00 | SPROCKET(FBN35B) | 1 Piece(s) | 12 Day(s) | 17 | 25 | 8 | ||
฿ 393.00 | SPROCKET(FBN35B) | 1 Piece(s) | 19 Day(s) | 18 | 12 | 4 | ||
฿ 393.00 | SPROCKET(FBN35B) | 1 Piece(s) | 12 Day(s) | 18 | 14 | 5 | ||
฿ 359.25 | SPROCKET(FBN35B) | 1 Piece(s) | 10 Day(s) | 18 | 15 | 5 | ||
฿ 400.76 | SPROCKET(FBN35B) | 1 Piece(s) | 12 Day(s) | 18 | 16 | 5 | ||
฿ 393.00 | SPROCKET(FBN35B) | 1 Piece(s) | 12 Day(s) | 18 | 17 | 5 | ||
฿ 374.61 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 18 | 18 | 6 | ||
฿ 393.00 | SPROCKET(FBN35B) | 1 Piece(s) | 14 Day(s) | 18 | 19 | 6 | ||
฿ 393.00 | SPROCKET(FBN35B) | 1 Piece(s) | 10 Day(s) | 18 | 20 | 6 | ||
฿ 414.11 | SPROCKET(FBN35B) | 1 Piece(s) | 10 Day(s) | 18 | 22 | 6 | ||
฿ 562.86 | SPROCKET(FBN35B) | 1 Piece(s) | 12 Day(s) | 18 | 24 | 8 | ||
฿ 418.75 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 18 | 25 | 8 | ||
฿ 419.00 | SPROCKET(FBN35B) | 1 Piece(s) | 14 Day(s) | 19 | 12 | 4 | ||
฿ 419.00 | SPROCKET(FBN35B) | 1 Piece(s) | 12 Day(s) | 19 | 14 | 5 | ||
฿ 419.00 | SPROCKET(FBN35B) | 1 Piece(s) | 19 Day(s) | 19 | 15 | 5 | ||
฿ 419.00 | SPROCKET(FBN35B) | 1 Piece(s) | 14 Day(s) | 19 | 16 | 5 | ||
฿ 419.00 | SPROCKET(FBN35B) | 1 Piece(s) | 14 Day(s) | 19 | 17 | 5 | ||
฿ 350.98 | SPROCKET(FBN35B) | 1 Piece(s) | 10 Day(s) | 19 | 18 | 6 | ||
฿ 396.38 | SPROCKET(FBN35B) | 1 Piece(s) | 10 Day(s) | 19 | 19 | 6 | ||
฿ 419.00 | SPROCKET(FBN35B) | 1 Piece(s) | 14 Day(s) | 19 | 20 | 6 | ||
฿ 443.55 | SPROCKET(FBN35B) | 1 Piece(s) | 10 Day(s) | 19 | 22 | 6 | ||
฿ 443.55 | SPROCKET(FBN35B) | 1 Piece(s) | 10 Day(s) | 19 | 24 | 8 | ||
฿ 426.21 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 19 | 28 | 8 | ||
฿ 429.14 | SPROCKET(FBN35B) | 1 Piece(s) | 5 Day(s) | 20 | 12 | 4 | ||
฿ 417.70 | SPROCKET(FBN35B) | 1 Piece(s) | 10 Day(s) | 20 | 14 | 5 | ||
฿ 381.51 | SPROCKET(FBN35B) | 1 Piece(s) | 10 Day(s) | 20 | 15 | 5 |
Loading...
Sprocket Shape | Shape B | Chain No. | 35 | Number of Strands | 1 |
---|---|---|---|---|---|
Type | Shaft hole machining type | Material | Steel | Chain Type | Standard |
Shaft Type | Shaft hole machined | Surface Treatment | No |
How can we improve?
How can we improve?