1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Timing Belt T5 (T5-05-70)

TIMING BELT

Timing Belt T5 (T5-05-70)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Timing belt with standard specifications compliant with JIS and ISO standards.
[Features]
· General-purpose with easy availability and abundant tooth shapes and size variations.
· Ideal for transmission of light loads that require precision.
· Has an attractive external appearance with does not dirty the parts it comes into contact with, making it ideal for paper-feed belts.
· Highly flexible and goes well with small diameter pulleys. Provides a smooth belt drive. Capable of quiet operation.
[Applications]
· Ideal for data-writers, fax machines and sewing machines.

Part Number
T5-05-70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Width W (mm)
(mm)
Circumference length
(mm)
The Number of Teeth

฿ 181.55

TIMING BELT 1 Piece(s) 3 Day(s) 10535070

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Polyurethane Belt
Core Wire Material Steel Cord Belt Series T5 Belt Shape Type Trapezoid Tooth Profile Metric Type
Transmission Torque Regular Torque Transmission