1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Timing Belt MXL

Timing Belt MXL
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 104.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Mitsuboshi Belting standard MXL tooth profile timing belt.
Synchronized transmission belt which solved problems of belt and gears. Small pitch belts are especially suitable for precision equipment and information equipment.

[Material]
· Rubber
Belt: Chloroprene, core wire: Glass fiber, aramid fiber
[Belt Shape]Endless
[Operating Temperature]
-30°C to 80°C
[Belt Type (Width Dimension)]
3.2 mm, 4.8 mm, 6.4 mm, 9.5 mm, 12.7 mm
[Features]
·A product with a wide variety of tooth profiles and size variations, with excellent versatility and availability.
·High transmission is obtained, so it can be widely used.
·Long lifespan and low noise. Realized cost reduction.
[Application]
·Ideal for woodworking machines, machine tools, paper machines, printing machines, fans, blowers.

[Related Products]
"Timing belt pulley"
Timing Pulley MXL Type
Part Number
34MXL3.2
34MXL3.2G
34MXL4.8
34MXL4.8G
34MXL6.4
34MXL9.5
34MXL9.5G
34MXL12.7
34MXL12.7G
35MXL3.2
35MXL4.8
35MXL4.8G
35MXL6.4
35MXL6.4G
35MXL9.5
35MXL9.5G
35MXL12.7
35MXL12.7G
40MXL3.2
40MXL4.8
40MXL4.8G
40MXL6.4
40MXL6.4G
40MXL9.5
40MXL9.5G
40MXL12.7
40MXL12.7G
41MXL3.2
41MXL3.2G
41MXL4.8
41MXL4.8G
41MXL6.4
41MXL6.4G
41MXL9.5
41MXL12.7
41MXL12.7G
45MXL3.2
45MXL4.8G
45MXL6.4
45MXL6.4G
45MXL9.5
45MXL9.5G
45MXL12.7
45MXL12.7G
46MXL3.2
46MXL4.8G
46MXL6.4
46MXL6.4G
46MXL9.5
46MXL9.5G
46MXL12.7
46MXL12.7G
48MXL3.2
48MXL3.2G
48MXL4.8G
48MXL6.4
48MXL12.7
48MXL12.7G
49MXL3.2
49MXL4.8
49MXL4.8G
49MXL6.4
49MXL6.4G
49MXL9.5
49MXL9.5G
49MXL12.7
49MXL12.7G
50MXL3.2
50MXL3.2G
50MXL4.8G
50MXL6.4G
50MXL9.5
50MXL9.5G
50MXL12.7
50MXL12.7G
51MXL3.2G
51MXL6.4
51MXL9.5
51MXL9.5G
51MXL12.7
51MXL12.7G
52MXL3.2
52MXL3.2G
52MXL4.8G
52MXL6.4
52MXL6.4G
52MXL9.5
52MXL9.5G
52MXL12.7
52MXL12.7G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Width W (mm)
(mm)
Belt Length
(mm)
Circumference length
(mm)
The Number of Teeth

฿ 107.37

TIMING BELT 1 Piece(s) 8 Day(s) -3.2-69.08834

฿ 104.71

TIMING BELT 1 Piece(s) 8 Day(s) 103.269.088-34

฿ 122.44

TIMING BELT 1 Piece(s) 8 Day(s) -4.8-69.08834

฿ 119.82

TIMING BELT 1 Piece(s) 8 Day(s) 104.869.088-34

฿ 149.59

TIMING BELT 1 Piece(s) 62 Day(s) -6.4-69.08834

฿ 178.53

TIMING BELT 1 Piece(s) 8 Day(s) -9.5-69.08834

฿ 176.06

TIMING BELT 1 Piece(s) 8 Day(s) 109.569.088-34

฿ 222.56

TIMING BELT 1 Piece(s) 8 Day(s) -12.7-69.08834

฿ 220.20

TIMING BELT 1 Piece(s) 8 Day(s) 1012.769.088-34

฿ 107.37

TIMING BELT 1 Piece(s) 7 Day(s) -3.2-71.1235

฿ 122.44

TIMING BELT 1 Piece(s) 7 Day(s) -4.8-71.1235

฿ 119.82

TIMING BELT 1 Piece(s) 8 Day(s) 104.871.12-35

฿ 149.59

TIMING BELT 1 Piece(s) 8 Day(s) -6.4-71.1235

฿ 147.04

TIMING BELT 1 Piece(s) 8 Day(s) 106.471.12-35

฿ 178.53

TIMING BELT 1 Piece(s) 8 Day(s) -9.5-71.1235

฿ 176.06

TIMING BELT 1 Piece(s) 8 Day(s) 109.571.12-35

฿ 222.56

TIMING BELT 1 Piece(s) 8 Day(s) -12.7-71.1235

฿ 220.20

TIMING BELT 1 Piece(s) 8 Day(s) 1012.771.12-35

฿ 107.37

TIMING BELT 1 Piece(s) 62 Day(s) -3.2-81.2840

฿ 122.44

TIMING BELT 1 Piece(s) 8 Day(s) -4.8-81.2840

฿ 119.82

TIMING BELT 1 Piece(s) 8 Day(s) 104.881.28-40

฿ 149.59

TIMING BELT 1 Piece(s) 8 Day(s) -6.4-81.2840

฿ 147.04

TIMING BELT 1 Piece(s) 8 Day(s) 106.481.28-40

฿ 178.53

TIMING BELT 1 Piece(s) 8 Day(s) -9.5-81.2840

฿ 176.06

TIMING BELT 1 Piece(s) 8 Day(s) 109.581.28-40

฿ 222.56

TIMING BELT 1 Piece(s) 8 Day(s) -12.7-81.2840

฿ 220.20

TIMING BELT 1 Piece(s) 8 Day(s) 1012.781.28-40

฿ 107.37

TIMING BELT 1 Piece(s) 7 Day(s) -3.2-83.31241

฿ 104.71

TIMING BELT 1 Piece(s) 8 Day(s) 103.283.312-41

฿ 122.44

TIMING BELT 1 Piece(s) 8 Day(s) -4.8-83.31241

฿ 119.82

TIMING BELT 1 Piece(s) 8 Day(s) 104.883.312-41

฿ 149.59

TIMING BELT 1 Piece(s) 8 Day(s) -6.4-83.31241

฿ 147.04

TIMING BELT 1 Piece(s) 8 Day(s) 106.483.312-41

฿ 178.53

TIMING BELT 1 Piece(s) 8 Day(s) -9.5-83.31241

฿ 222.56

TIMING BELT 1 Piece(s) 8 Day(s) -12.7-83.31241

฿ 220.20

TIMING BELT 1 Piece(s) 8 Day(s) 1012.783.312-41

฿ 107.37

TIMING BELT 1 Piece(s) 7 Day(s) -3.2-91.4445

฿ 111.44

TIMING BELT 1 Piece(s) 3 Day(s) 104.891.4491.4445

฿ 141.24

TIMING BELT 1 Piece(s) 8 Day(s) -6.4-91.4445

฿ 138.51

TIMING BELT 1 Piece(s) 8 Day(s) 106.491.44-45

฿ 170.19

TIMING BELT 1 Piece(s) 8 Day(s) -9.5-91.4445

฿ 167.54

TIMING BELT 1 Piece(s) 8 Day(s) 109.591.44-45

฿ 210.42

TIMING BELT 1 Piece(s) 8 Day(s) -12.7-91.4445

฿ 207.81

TIMING BELT 1 Piece(s) 8 Day(s) 1012.791.44-45

฿ 107.37

TIMING BELT 5 Piece(s) 71 Day(s) -3.2-93.47246

฿ 119.82

TIMING BELT 1 Piece(s) 8 Day(s) 104.893.472-46

฿ 149.59

TIMING BELT 1 Piece(s) 8 Day(s) -6.4-93.47246

฿ 147.04

TIMING BELT 1 Piece(s) 8 Day(s) 106.493.472-46

฿ 178.53

TIMING BELT 1 Piece(s) 8 Day(s) -9.5-93.47246

฿ 176.06

TIMING BELT 1 Piece(s) 8 Day(s) 109.593.472-46

฿ 222.56

TIMING BELT 1 Piece(s) 8 Day(s) -12.7-93.47246

฿ 220.20

TIMING BELT 1 Piece(s) 8 Day(s) 1012.793.472-46

฿ 107.37

TIMING BELT 1 Piece(s) 7 Day(s) -3.2-97.53648

฿ 104.71

TIMING BELT 1 Piece(s) 8 Day(s) 103.297.536-48

฿ 108.98

TIMING BELT 1 Piece(s) 8 Day(s) 104.897.536-48

฿ 141.70

TIMING BELT 1 Piece(s) 7 Day(s) -6.4-97.53648

฿ 211.94

TIMING BELT 1 Piece(s) 8 Day(s) -12.7-97.53648

฿ 204.39

TIMING BELT 1 Piece(s) 8 Day(s) 1012.797.536-48

฿ 107.37

TIMING BELT 1 Piece(s) 8 Day(s) -3.2-99.56849

฿ 122.44

TIMING BELT 1 Piece(s) 8 Day(s) -4.8-99.56849

฿ 119.82

TIMING BELT 1 Piece(s) 8 Day(s) 104.899.568-49

฿ 149.59

TIMING BELT 1 Piece(s) 8 Day(s) -6.4-99.56849

฿ 147.04

TIMING BELT 1 Piece(s) 8 Day(s) 106.499.568-49

฿ 178.53

TIMING BELT 1 Piece(s) 8 Day(s) -9.5-99.56849

฿ 176.06

TIMING BELT 1 Piece(s) 8 Day(s) 109.599.568-49

฿ 222.56

TIMING BELT 1 Piece(s) 8 Day(s) -12.7-99.56849

฿ 220.20

TIMING BELT 1 Piece(s) 8 Day(s) 1012.799.568-49

฿ 107.37

TIMING BELT 1 Piece(s) 7 Day(s) -3.2-101.650

฿ 104.71

TIMING BELT 1 Piece(s) 8 Day(s) 103.2101.6-50

฿ 122.02

TIMING BELT 1 Piece(s) 3 Day(s) 104.8101.6101.650

฿ 149.15

TIMING BELT 1 Piece(s) 3 Day(s) 106.4101.6101.650

฿ 170.94

TIMING BELT 1 Piece(s) 8 Day(s) -9.5-101.650

฿ 168.31

TIMING BELT 1 Piece(s) 8 Day(s) 109.5101.6-50

฿ 214.97

TIMING BELT 1 Piece(s) 8 Day(s) -12.7-101.650

฿ 212.46

TIMING BELT 1 Piece(s) 8 Day(s) 1012.7101.6-50

฿ 104.71

TIMING BELT 1 Piece(s) 8 Day(s) 103.2103.632-51

฿ 149.59

TIMING BELT 1 Piece(s) 8 Day(s) -6.4-103.63251

฿ 178.53

TIMING BELT 1 Piece(s) 8 Day(s) -9.5-103.63251

฿ 176.06

TIMING BELT 1 Piece(s) 8 Day(s) 109.5103.632-51

฿ 222.56

TIMING BELT 1 Piece(s) 8 Day(s) -12.7-103.63251

฿ 220.20

TIMING BELT 1 Piece(s) 8 Day(s) 1012.7103.632-51

฿ 107.37

TIMING BELT 1 Piece(s) 8 Day(s) -3.2-105.66452

฿ 104.71

TIMING BELT 1 Piece(s) 8 Day(s) 103.2105.664-52

฿ 118.24

TIMING BELT 1 Piece(s) 3 Day(s) 104.8105.664105.66452

฿ 142.31

TIMING BELT 1 Piece(s) 8 Day(s) -6.4-105.66452

฿ 139.60

TIMING BELT 1 Piece(s) 8 Day(s) 106.4105.664-52

฿ 171.25

TIMING BELT 1 Piece(s) 8 Day(s) -9.5-105.66452

฿ 168.62

TIMING BELT 1 Piece(s) 8 Day(s) 109.5105.664-52

฿ 214.97

TIMING BELT 1 Piece(s) 8 Day(s) -12.7-105.66452

฿ 212.46

TIMING BELT 1 Piece(s) 8 Day(s) 1012.7105.664-52

Loading...

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series MXL Belt Shape Type Trapezoid Tooth Profile Circular Type
Transmission Torque Regular Torque Transmission