1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Timing Belt H (230H100)

TIMING BELT

Timing Belt H (230H100)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Mitsuboshi Belting standard H tooth profile timing belt.
Synchronized transmission belt which solved problems of belt and gears. Small pitch belts are especially suitable for precision equipment and information equipment.

[Material]
Belt: Chloroprene, core wire: Glass fiber, aramid fiber
[Belt Shape]Endless
[Operating Temperature]
·Rubber: -30°C to 80°C
[Belt Type (Width Dimension)]
H075 (19.1 mm), H100 (25.4 mm), H150 (38.1 mm), H200 (50.8 mm), H300 (76.2 mm)
[Features]
·A product with a wide variety of tooth profiles and size variations, with excellent versatility and availability.
·High transmission is obtained, so it can be widely used.
·Long lifespan and low noise. Realized cost reduction.
[Application]
·Ideal for woodworking machines, machine tools, paper machines, printing machines, fans, blowers.

Part Number
230H100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Width W (mm)
(mm)
Nominal Width W (Inch)
(Inch)
Belt Length
(mm)
Belt Length
(Inch)
Circumference length
(mm)
Circumference length
(Inch)
The Number of Teeth

฿ 1,040.90

TIMING BELT 1 Piece(s) 7 Day(s) -25.41--584.22346

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series H Belt Shape Type Trapezoid Tooth Profile Circular Type
Transmission Torque Regular Torque Transmission

Please check the type/dimensions/specifications of the part 230H100 in the Timing Belt H series.

Products with similar specification

Part Number
1000H100G
1000H150
1000H150G
230H100G
230H150
230H150G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal Width W (mm)
(mm)
Nominal Width W (Inch)
(Inch)
Belt Length
(mm)
Belt Length
(Inch)
Circumference length
(mm)
Circumference length
(Inch)
The Number of Teeth

฿ 2,993.03

1 Piece(s) 8 Day(s) 1025.412540100--200

฿ 4,340.52

1 Piece(s) 7 Day(s) -38.11.5--2540100200

฿ 4,340.52

1 Piece(s) 8 Day(s) 1038.11.52540100--200

฿ 989.42

1 Piece(s) 8 Day(s) 1025.41584.223--46

฿ 1,505.42

1 Piece(s) 8 Day(s) -38.11.5--584.22346

฿ 1,439.23

1 Piece(s) 8 Day(s) 1038.11.5584.223--46