1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Standard Belt S5M (150S5M725)

TIMING BELT

Standard Belt S5M (150S5M725)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Mitsuboshi Belting standard S5M timing belt.
Belt that is ideal for applications that require high-precision smooth rotation, such as computers, office equipment, etc. Takes full advantage of the round tooth shape.

[Material]
Belt: Chloroprene, core wire: Glass fiber, aramid fiber
[Belt Shape]Endless
[Operating Temperature]
·Rubber: -30°C to 80°C
[Belt Type (Width Dimension)]
100S5M (10 mm), 150S5M (15 mm), 250S5M (25 mm)
[Features]
·A product with a wide variety of tooth profiles and size variations, with excellent versatility and availability.
·High transmission is obtained, so it can be widely used.
·Long lifespan and low noise. Realized cost reduction.
[Application]
·Ideal for woodworking machines, machine tools, paper machines, printing machines, fans, blowers.

Part Number
150S5M725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Width W (mm)
(mm)
Belt Length
(mm)
Circumference length
(mm)
The Number of Teeth

฿ 646.82

TIMING BELT 1 Piece(s) 8 Day(s) -15-725145

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series S5M Belt Shape Type Round tooth profile super torque
Transmission Torque High Torque

Please check the type/dimensions/specifications of the part 150S5M725 in the Standard Belt S5M series.

Products with similar specification

Part Number
100S5M1050
100S5M1050G
100S5M1055
150S5M725G
150S5M730G
150S5M740G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal Width W (mm)
(mm)
Belt Length
(mm)
Circumference length
(mm)
The Number of Teeth

฿ 583.12

1 Piece(s) 8 Day(s) -10-1050210

฿ 589.68

1 Piece(s) 8 Day(s) 10101050-210

฿ 555.90

1 Piece(s) 8 Day(s) -10-1055211

฿ 665.03

1 Piece(s) 8 Day(s) 1015725-145

฿ 612.36

1 Piece(s) 3 Day(s) 1015730730146

฿ 668.47

1 Piece(s) 3 Day(s) 1015740740148