1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Timing Belt TBUV-T5 (TBUT5-10-80)

TIMING BELT(T5)

Timing Belt TBUV-T5 (TBUT5-10-80)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Timing Belt T5
It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type:T5 (trapezoidal tooth profile)
• Tooth Pitch: 5 mm.
• Belt Width: 10, 15, 20 and 25 mm.
• Circumference Length Shortest/Longest: 25 mm. and 550 mm.
• Material:
Tooth rubber: Polyurethane
Core wire: Steel Cord
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine

 
Part Number
TBUT5-10-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Width W (mm)
(mm)
Belt Pitch Circumference
(mm)
The Number of Teeth

฿ 550.00

TIMING BELT(T5) 1 Piece(s) 60 Day(s) 1040080

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Polyurethane Belt
Core Wire Material Steel Cord Belt Series T5 Belt Shape Type Trapezoid Tooth Profile Metric Type
Transmission Torque Regular Torque Transmission

Please check the type/dimensions/specifications of the part TBUT5-10-80 in the Timing Belt TBUV-T5 series.

Products with similar specification

Part Number
TBUT5-15-50
TBUT5-20-59
TBUT5-25-110
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Width W (mm)
(mm)
Belt Pitch Circumference
(mm)
The Number of Teeth

฿ 528.39

1 Piece(s) Same day 1525050

฿ 678.86

1 Piece(s) Same day 2029559

฿ 1,128.66

1 Piece(s) Same day 25550110