1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Timing Belt T10

TIMING BELT(T10)

Timing Belt T10
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,981.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Timing Belt T10
It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type:T10 (trapezoidal tooth profile)
• Tooth Pitch: 10 mm.
• Belt Width: 20 mm.
• Circumference Length: 1050 mm.
• Material:
Tooth rubber: Polyurethane
Core wire: Steel Cord
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine

 
Part Number
TBUT10-20-105 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,981.70

฿ 1,037.42

TIMING BELT(T10) 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Polyurethane Belt
Core Wire Material Steel Cord Belt Series T10 Nominal Width W (mm)(mm) 20
Belt Shape Type Trapezoid Tooth Profile Metric Type Transmission Torque Regular Torque Transmission Belt Pitch Circumference(mm) 1,050
The Number of Teeth 105

Please check the type/dimensions/specifications of the part TBUT10-20-105 in the Timing Belt T10 series.